Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2004-1207 |
2004-1304 |
2004-1307 |
2004-1407 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Pins per row | Type (misc.) | Colour | Connector type (category) | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | - | 2 | 2-conductors | Green-yellow | PG terminal | Terre | ||
2.37 € | 1 | Available | 3 Days | 800 | 3 | 3-conductor | Blue | Continuity | N | ||
5.75 € | 1 | Available | 3 Days | - | 3 | 3-Conductor | Green-yellow | PG terminal | Terre | ||
6.28 € | 1 | Available | 3 Days | - | 4 | 4-conductors | Green-yellow | PG terminal | Terre |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 13 | Min. stripping length(mm) | 11 | Nominal current(A) | 32 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 20 | AWG max. | 10 |
No. of rows | 1 | Connection (components) | Pull spring |
Configure
Basic Attributes
Nominal voltage(V)
Pins per row
Type (misc.)
Colour
Connector type (category)
Configuration
Filter by standard shipping days
Optional Attributes