Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
260-351 |
260-353 |
260-354 |
260-356 |
260-357 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Contamination level | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.08 € | 300 Pieces Per Package | 1 pack | Available | 8 Days | - | 9 | 8 | 3 | - | Grey | L | + latch lock base | ||
235.01 € | 300 Pieces Per Package | 1 pack | Available | 7 Days | 8 | 8 | - | 3 | 2.45 | Grey | L | - | ||
245.95 € | 300 Pieces Per Package | 1 pack | Available | 7 Days | - | 9 | 8 | 3 | - | Blue | N | + latch lock base | ||
224.08 € | 300 Pieces Per Package | 1 pack | Available | 8 Days | - | 9 | 8 | 3 | - | Orange | - | + latch lock base | ||
245.95 € | 300 Pieces Per Package | 1 pack | Available | 7 Days | - | 9 | 8 | - | - | Green-yellow | Terre | + latch lock base |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 17 | Product size (width)(mm) | 8 |
---|---|---|---|---|---|
Clamp width(mm) | 8 | Nominal current(A) | 18 | Nominal voltage(V) | 400 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 28 | AWG max. | 16 |
No. of rows | 1 | Pins per row | 4 | Connector type (category) | Terminal |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Product size (length)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Contamination level
Weight(g)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes