Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
262-281
Number of pins(Pole) | 4 | Product size (height)(mm) | 23 | Product size (length)(mm) | 12 |
---|---|---|---|---|---|
Product size (width)(mm) | 12 | Clamp width(mm) | 12 | Stripping length (max.)(mm) | 9 |
Nominal current(A) | 30 | Nominal voltage(V) | 550 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 20 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 4 | Weight(g) | 6.41 | Colour | Grey |
Connector type (category) | Terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |
This page is Space-saving, 4-conductor Ex e II end terminal block 262, part number 262-281.
You can find the detail information about specifications and dimensions on part number 262-281.