Two-level terminal block 870【25-50 Pieces Per Package】 (870-502)

Two-level terminal block 870 870-502

Click on this image to zoom in.

Click on this image to zoom in.

  • Two-level terminal block 870 870-502
  • Two-level terminal block 870 870-502
  • Two-level terminal block 870 870-502
  • Two-level terminal block 870 870-502
  • Two-level terminal block 870 870-502
  • Volume Discount

Product Details:

Manufacturer part number: 870-502

Brand: WAGO

Price: 141.61

Delivery time: 7 Days


Technical Data:

Number of pins: 2 Pole

Product size (length): 5 mm

Product size (width): 5 mm

Nominal current: 24 A

Nominal voltage: 500 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

870-502

Part Number
870-502
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (length)
(mm)
Product size (width)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
AWG (min.) Contamination level Weight
(g)
Colour Connector type (category) Configuration Connector features

141.61 €

50 Pieces Per Package

1 pack Available 7 Days 255245000.080.0828310.068GreyDualport continuityL-

Loading...

  1. 1

Basic information

Product size (height)(mm) 40 Clamp width(mm) 5 Stripping length (max.)(mm) 6
Max. cross section (flexible)(mm²) 4 Max. cross section (inflexible)(mm²) 2.5 AWG max. 12
No. of rows 2 Pins per row 2 Connection (components) Pull spring
Industrial goods Yes

This page is Two-level terminal block 870, part number 870-502.
You can find the detail information about specifications and dimensions on part number 870-502.

Variation of this product

Part Number
870-503
870-504
870-508
870-509
870-517
870-527
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Product size (length)
(mm)
Product size (width)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
AWG (min.) Contamination level Weight
(g)
Colour Connector type (category) Configuration Connector features

130.71 €

50 Pieces Per Package

1 pack 7 Days 255245000.080.0828310.068GreyDualport continuityN-

147.05 €

50 Pieces Per Package

1 pack Available 8 Days 455245000.080.082839.873BlueDualport continuityN-

191.29 €

50 Pieces Per Package

1 pack Available 8 Days 155245000.080.0828310.332GreyDualport continuityL-

191.29 €

50 Pieces Per Package

1 pack Available 7 Days 155245000.080.082839.857GreyDualport continuityN-

267.81 €

50 Pieces Per Package

1 pack Available 7 Days 255245000.080.0828311.31GreyDualport PG terminalN-

262.35 €

50 Pieces Per Package

1 pack Available 7 Days 255245000.080.0828311.31GreyDualport PG terminalL-

Tech Support