Manufacturer part number: 862-1515
Brand: WAGO
Price: 901.96 €
Delivery time: 8 Days
Product size (length): 22.30 mm
Colour: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
862-1515
Part Number
|
---|
862-1515 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Colour | |
---|---|---|---|---|---|---|---|---|
901.96 € | 200 Pieces Per Package | 1 pack | 8 Days | 22.30 | Black |
Loading...
Number of pins(Pole) | 5 | Product size (height)(mm) | 35 | Product size (width)(mm) | 60 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 10 | Nominal voltage(V) | 500 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 20 | AWG max. | 12 |
No. of rows | 1 | Pins per row | 5 | Connector type (category) | Appliance connector |
Connection (components) | Spring-loaded terminal | Industrial goods | Yes |
This page is 4-conductor chassis-mount terminal strip 862, 5-pole, Snap-in feet, PE-N-L1-L2-L3, part number 862-1515.
You can find the detail information about specifications and dimensions on part number 862-1515.
Part Number |
---|
862-1525 |
862-1615 |
862-9505 |
862-9515 |
862-9525 |
862-9605 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (length) (mm) | Colour |
---|---|---|---|---|---|---|---|---|
901.96 € | 200 Pieces Per Package | 1 pack | 7 Days | 22.30 | Black | |||
901.96 € | 200 Pieces Per Package | 1 pack | 8 Days | 27.50 | White | |||
940.05 € | 200 Pieces Per Package | 1 pack | 8 Days | 27.50 | Black | |||
940.05 € | 200 Pieces Per Package | 1 pack | 7 Days | 27.50 | Black | |||
940.05 € | 200 Pieces Per Package | 1 pack | 7 Days | 27.50 | Black | |||
940.05 € | 200 Pieces Per Package | 1 pack | 8 Days | 27.50 | White |