4-conductor double deck terminal block 2002【1-50 Pieces Per Package】 (2002-2401)

4-conductor double deck terminal block 2002 2002-2401

Click on this image to zoom in.

Click on this image to zoom in.

  • 4-conductor double deck terminal block 2002 2002-2401
  • 4-conductor double deck terminal block 2002 2002-2401
  • 4-conductor double deck terminal block 2002 2002-2401
  • 4-conductor double deck terminal block 2002 2002-2401
  • 4-conductor double deck terminal block 2002 2002-2401
  • Volume Discount

Product Details:

Manufacturer part number: 2002-2401

Brand: WAGO

Price: 5.75

Delivery time: 3 Days


Technical Data:

Number of pins: 2 Pole

Product size (height): - mm

Product size (length): - mm

Stripping length (max.): 12 mm

Min. stripping length: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-2401

Part Number
2002-2401
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal voltage
(V)
Max. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Cross section
(mm²)
AWG max. Contamination level Weight
(g)
Type (misc.) Colour Connector type (category) Configuration Connector features Industrial goods

5.75 €

1 Available 3 Days 2--12105002.5040.25 - 2.5/4 (rigid/flexible)14--L/LGreyDualport continuityL--

Loading...

  1. 1

Basic information

Product size (width)(mm) 5.2 Clamp width(mm) 5.20 Nominal current(A) 24
Min. cross section (flexible)(mm²) 0.25 Min. cross section (inflexible)(mm²) 0.25 AWG (min.) 22
No. of rows 2 Pins per row 4 Connection (components) Pull spring

This page is 4-conductor double deck terminal block 2002, part number 2002-2401.
You can find the detail information about specifications and dimensions on part number 2002-2401.

Variation of this product

Part Number
2002-2407
2002-2408
2002-2409
2002-2431
2002-2432
2002-2437
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal voltage
(V)
Max. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Cross section
(mm²)
AWG max. Contamination level Weight
(g)
Type (misc.) Colour Connector type (category) Configuration Connector features Industrial goods

8.40 €

1 Available 3 Days 1--1210-2.5040.25 - 2.5/4 (rigid/flexible)14--PEGreen-yellowDualport continuityTerre--

5.75 €

1 Available 3 Days 1--12105002.5040.25 - 2.5/4 (rigid/flexible)14--LGreyDualport continuityL--

5.75 €

1 Available 3 Days 1--12105002.5040.25 - 2.5/4 (rigid/flexible)14--NBlueDualport continuityN--

245.95 €

50 Pieces Per Package

1 pack Available 8 Days 262.705.210-50042.5-12316.209-GreyDualport continuityL+ labelYes

262.35 €

50 Pieces Per Package

1 pack Available 8 Days 262.705.210-50042.5-12316.209-GreyDualport continuityL+ labelYes

420.87 €

50 Pieces Per Package

1 pack Available 77 Days 162.705.210--42.5-12-19.39-Green-yellowDualport PG terminalTerre+ labelYes

Tech Support