Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of Poles(Pole) | 8 | Product size (width)(mm) | 10 | Stripping length (max.)(mm) | 6 |
---|---|---|---|---|---|
Min. stripping length(mm) | 5 | Nominal current(A) | 6 | Nominal voltage(V) | 150 |
Min. cross section (inflexible)(mm²) | 0.28 | Max. cross section (inflexible)(mm²) | 0.5 | AWG (min.) | 22 |
AWG max. | 24 | Connector type (category) | Screw terminal | Connection (components) | Quick-connect |
Connector clip features | Test window | Contact material | Copper alloy | Insulation material | PA 6.6 |
Industrial goods | Yes |