Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
262-205 |
262-207 |
262-209 |
262-210 |
262-211 |
262-253 |
262-254 |
262-257 |
262-258 |
262-260 |
262-261 |
262-262 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (width) (mm) | No. of rows | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|
814.39 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 74.50 | 5 | + sleeve | ||
562.97 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 7 | 98.50 | 7 | + sleeve | ||
720.39 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 9 | 122.50 | 9 | + sleeve | ||
398.99 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 10 | 134.50 | 10 | + sleeve | ||
436.17 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 11 | 146.50 | 11 | + sleeve | ||
501.75 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 3 | 40.40 | 3 | + latch lock base | ||
661.36 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 52.40 | 4 | + latch lock base | ||
562.97 € | 50 Pieces Per Package | 1 pack | Available | 27 Days | 7 | 88.40 | 7 | + latch lock base | ||
622.00 € | 50 Pieces Per Package | 1 pack | Available | 27 Days | 8 | 100.40 | 8 | + latch lock base | ||
398.99 € | 25 Pieces Per Package | 1 pack | Available | 27 Days | 10 | 124.40 | 10 | + latch lock base | ||
436.17 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 11 | 136.40 | 11 | + latch lock base | ||
475.52 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 12 | 148.40 | 12 | + latch lock base |
Loading...
Product size (height)(mm) | 23 | Clamp width(mm) | 12 | Stripping length (max.)(mm) | 10 |
---|---|---|---|---|---|
Min. stripping length(mm) | 9 | Nominal current(A) | 32 | Nominal voltage(V) | 630 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 | AWG max. | 12 |
Pins per row | 4 | Contamination level | 3 | Colour | Grey |
Connector type (category) | Punch-down block | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (width)(mm)
No. of rows
Connector features
Filter by standard shipping days
Optional Attributes