Branch Unit on mounting base【1-5 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
810-902/000-001
810-902/000-002
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Industrial goods

289.68 €

5 Pieces Per Package

1 pack Available 50 Days 28Yes

48.77 €

1 Available 50 Days 34.4-

Loading...

  1. 1

Basic information

Product size (length)(mm) 42 Compatible with series (Wago) 810 Accessory type (serial terminals) Splitter

Tech Support