Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-1211/1000-410 |
2002-1211/1000-411 |
2002-1411/1000-410 |
2002-1411/1000-411 |
2002-2212/1000-406 |
2002-2212/1000-408 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (details) (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Pins per row | Type (misc.) | Configuration | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | 1 | - | 5.2 | 12 | 10 | 0.5 | 250 | 250 | 0.25 | 4 | 0.25 | 2.5 | 2 | 2-conductor diode terminal block with 1N4007 diode | L | - | |||
7.88 € | 1 | Available | 3 Days | 1 | - | 5.2 | 12 | 10 | 0.5 | 250 | 250 | 0.25 | 4 | 0.25 | 2.5 | 2 | 2-conductor diode terminal block with 1N4007 diode | L | - | |||
5.75 € | 1 | Available | 3 Days | 1 | - | 5.2 | 12 | 10 | 0.5 | 250 | 250 | 0.25 | 4 | 0.25 | 2.5 | 4 | 4-conductor diode terminal with diode 1N4007 | L | - | |||
5.75 € | 1 | Available | 3 Days | 1 | - | 5.2 | 12 | 10 | 0.5 | 250 | 250 | 0.25 | 4 | 0.25 | 2.5 | 4 | 4-conductor diode terminal with 1N4007 diode | L | - | |||
- | 1,900.97 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | 5.2 | - | - | - | - | - | - | - | - | - | - | 2 | - | - | Yes | |
- | 956.49 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | 5.2 | - | - | - | - | - | - | - | - | - | - | 2 | - | - | Yes |
Loading...
Clamp width(mm) | 5.20 | AWG (min.) | 22 | AWG max. | 12 |
---|---|---|---|---|---|
No. of rows | 1 | Colour | Grey | Connector type (category) | Diode terminal |
Connection (components) | Pull spring | Connector features | + 1 diode |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Product size (width)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Nominal voltage (details)(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
Pins per row
Type (misc.)
Configuration
Industrial goods
Filter by standard shipping days
Optional Attributes