2-pin base terminal 769【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
769-156
769-161
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Weight
(g)

119.83 €

100 Pieces Per Package

1 pack Available 6 Days 324.47

95.85 €

50 Pieces Per Package

1 pack Available 6 Days 167.714

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Product size (height)(mm) 28.5 Product size (length)(mm) 5
Product size (width)(mm) 5 Clamp width(mm) 5 Nominal voltage(V) 500
No. of rows 1 Pins per row 2 Contamination level 3
Colour Grey Connector type (category) Base terminal Configuration L
Connection (components) Pull spring Industrial goods Yes

Tech Support