Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Product size (height)(mm) | 28.5 | Product size (length)(mm) | 5 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Nominal current(A) | 16 | Nominal voltage(V) | 400 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 | AWG max. | 12 |
No. of rows | 1 | Pins per row | 2 | Contamination level | 3 |
Colour | Grey | Connector type (category) | Base terminal | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |