3-conductor through terminal block 2010 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2010-1301
2010-1304
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Configuration

3.12 €

1 3 Days GreyL

6.84 €

1 Available 3 Days BlueN

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (width)(mm) 10 Clamp width(mm) 10
Stripping length (max.)(mm) 19 Min. stripping length(mm) 17 Nominal current(A) 57
Nominal voltage(V) 800 Min. cross section (flexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 16
Min. cross section (inflexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 10 AWG (min.) 20
AWG max. 6 No. of rows 1 Pins per row 3
Type (misc.) 3-Conductor Connector type (category) Continuity Connection (components) Pull spring

Tech Support