Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 3 | Product size (height)(mm) | 36.90 | Product size (length)(mm) | 89 |
---|---|---|---|---|---|
Product size (width)(mm) | 10 | Clamp width(mm) | 10 | Stripping length (max.)(mm) | 19 |
Min. stripping length(mm) | 17 | Nominal current(A) | 57 | Nominal voltage(V) | 800 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 10 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 16 | AWG (min.) | 20 | AWG max. | 6 |
No. of rows | 1 | Pins per row | 3 | Connector type (category) | Continuity |
Connection (components) | Push-in connector | Connector features | + CAGE CLAMP® | Industrial goods | Yes |