Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-505 |
769-505/000-006 |
769-505/000-016 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contamination level | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|
508.32 € | 250 Pieces Per Package | 1 pack | Available | 8 Days | 3 | Grey | L | ||
552.04 € | 250 Pieces Per Package | 1 pack | Available | 32 Days | 3 | Blue | N | ||
552.04 € | 250 Pieces Per Package | 1 pack | Available | 7 Days | - | Green-yellow | Terre |
Loading...
Number of pins(Pole) | 2 | Product size (height)(mm) | 45.2 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
Nominal current(A) | 32 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Weight(g) | 5.037 | Connector type (category) | Terminal |
Connection (components) | Pull spring | Industrial goods | Yes |