Manufacturer part number: 282-120
Brand: WAGO
Price: 366.21 €
Delivery time: 7 Days
Product size (height): 56.5 mm
Product size (length): - mm
Stripping length (max.): 13 mm
Min. stripping length: 12 mm
Nominal voltage: 500 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
282-120
Part Number
|
---|
282-120 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal voltage (V) | Contamination level | Weight (g) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
366.21 € | 40 Pieces Per Package | 1 pack | Available | 7 Days | 56.5 | - | 13 | 12 | 500 | 3 | - | - |
Loading...
Number of pins(Pole) | 2 | Product size (width)(mm) | 13 | Clamp width(mm) | 13 |
---|---|---|---|---|---|
Nominal current(A) | 10 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 6 |
Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 6 | AWG (min.) | 24 |
AWG max. | 10 | No. of rows | 1 | Pins per row | 2 |
Colour | Grey | Connector type (category) | Fuse terminal | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 2-conductor fuse terminal block 282, part number 282-120.
You can find the detail information about specifications and dimensions on part number 282-120.
Configure
Basic Attributes
Product size (length)(mm)
Weight(g)
Connector features
Product size (height)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal voltage(V)
Contamination level
Filter by standard shipping days
Optional Attributes
Part Number |
---|
282-122 |
282-124 |
282-126 |
282-128 |
282-128/281-413 |
282-128/281-417 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal voltage (V) | Contamination level | Weight (g) | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
322.48 € | 40 Pieces Per Package | 1 pack | Available | 77 Days | 54.50 | - | 13 | 12 | 500 | 3 | - | - | ||
606.69 € | 40 Pieces Per Package | 1 pack | Available | 8 Days | 54.50 | 13 | 12 | - | 250 | - | 26.46 | - | ||
442.72 € | 40 Pieces Per Package | 1 pack | Available | 8 Days | 54.50 | - | 13 | 12 | 500 | 3 | - | - | ||
392.44 € | 40 Pieces Per Package | 1 pack | Available | 78 Days | 56.5 | - | 13 | 12 | 500 | 3 | - | - | ||
617.63 € | 40 Pieces Per Package | 1 pack | Available | 8 Days | 56.5 | - | 13 | 12 | 110 | - | - | + red LED | ||
617.63 € | 40 Pieces Per Package | 1 pack | Available | 8 Days | 56.5 | 13 | 12 | - | 250 | - | 27.36 | - |