Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2022-172
Number of pins(Pole) | 1 | Product size (height)(mm) | 40.5 | Product size (length)(mm) | 5.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 10 |
Nominal current(A) | 24 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 22 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 1 |
Contamination level | 3 | Weight(g) | 3.185 | Colour | Orange |
Connector type (category) | Terminal | Connection (components) | Pull spring | Industrial goods | Yes |
This page is 1-conductor Central Module 2022, part number 2022-172.
You can find the detail information about specifications and dimensions on part number 2022-172.