Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2022-102 |
2022-103 |
2022-103/000-037 |
2022-103/000-039 |
2022-105/000-038 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Colour | |
---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | 2 | Grey | ||
3.61 € | 1 | Available | 3 Days | 3 | Grey | ||
2.56 € | 1 | 3 Days | 3 | Green-yellow | |||
3.93 € | 1 | Available | 3 Days | 3 | Green-yellow | ||
7.35 € | 1 | Available | 3 Days | 5 | Grey |
Loading...
Product size (width)(mm) | 5.2 | Stripping length (max.)(mm) | 12 | Nominal current(A) | 24 |
---|---|---|---|---|---|
Nominal voltage(V) | 690 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 4 | Compatible with series (Wago) | 2022 |
Accessory type (serial terminals) | Edge connector |