Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
235-105
Part Number
|
---|
235-105 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG max. | Contact spacing (mm) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | PCB terminal features | Actuation direction | Connector orientation | Contact surface | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
308.12 € | 220 Pieces Per Package | 1 pack | 7 Days | 5 | Orange | 16 | 3.81 | 1.50 | 0.50 | 1.50 | 0.75 | 10 | 5 | 17.5 | 320 | 19.10 | 12.50 | 20.55 | + PUSH WIRE® | Perpendicular (to the PCB) | Parallel (to the PCB) | - | Polyamide 6.6 |
Loading...
AWG (min.) | 20 | Stripping length (max.)(mm) | 10 | No. of rows | 1 |
---|---|---|---|---|---|
Series (connectors) | 235 | Connection (components) | PCB terminal type (category) | Spring-loaded terminal | |
Contact material | Cathode copper | Industrial goods | Yes | Wire protection | Yes |
This page is PCB terminal block 235, part number 235-105.
You can find the detail information about specifications and dimensions on part number 235-105.
Configure
Basic Attributes
Contact surface
Number of pins(Pole)
Color
AWG max.
Contact spacing(mm)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Pins per row
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
PCB terminal features
Actuation direction
Connector orientation
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
235-103 |
235-103/330-000 |
235-104 |
235-105/330-000 |
235-106 |
235-108 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | AWG max. | Contact spacing (mm) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | PCB terminal features | Actuation direction | Connector orientation | Contact surface | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
308.12 € | 360 Pieces Per Package | 1 pack | 30 Days | 3 | Orange | 16 | 3.81 | 1.50 | 0.50 | 1.50 | 0.75 | 10 | 3 | 17.5 | 320 | 12.93 | 12.50 | 19.10 | + PUSH WIRE® | Perpendicular (to the PCB) | Parallel (to the PCB) | - | Polyamide 6.6 | |||
301.40 € | 360 Pieces Per Package | 1 pack | 30 Days | 3 | Orange | 16 | 3.81 | 1.50 | 0.50 | 0.75 | 0.25 | 10 | 3 | 17.5 | 320 | 12.80 | 12.50 | 12.93 | + PUSH WIRE® | Perpendicular (to the PCB) | Parallel (to the PCB) | - | Polyamide 6.6 | |||
308.12 € | 280 Pieces Per Package | 1 pack | 30 Days | 4 | Orange | 16 | 3.81 | 1.50 | 0.50 | 1.50 | 0.75 | 10 | 4 | 17.5 | 320 | 16.74 | 12.50 | 19.10 | + PUSH WIRE® | Perpendicular (to the PCB) | Parallel (to the PCB) | - | Polyamide 6.6 | |||
296.92 € | 220 Pieces Per Package | 1 pack | 7 Days | 5 | Orange | 16 | 3.81 | 1.50 | 0.50 | 0.75 | 0.25 | 10 | 5 | 17.5 | 320 | 12.80 | 12.50 | 20.55 | + PUSH WIRE® | Perpendicular (to the PCB) | Parallel (to the PCB) | - | Polyamide 6.6 | |||
285.72 € | 180 Pieces Per Package | 1 pack | 30 Days | 6 | Orange | 16 | 3.81 | 1.50 | 0.50 | 1.50 | 0.75 | 10 | 6 | 17.5 | 320 | 19.10 | 12.50 | 24.36 | + PUSH WIRE® | Perpendicular (to the PCB) | Parallel (to the PCB) | - | Polyamide 6.6 | |||
290.20 € | 140 Pieces Per Package | 1 pack | 30 Days | 8 | Orange | 16 | 3.81 | 1.50 | 0.50 | 1.50 | 0.75 | 10 | 8 | 17.5 | 320 | 19.10 | 12.50 | 31.98 | + PUSH WIRE® | Perpendicular (to the PCB) | Parallel (to the PCB) | - | Polyamide 6.6 |