Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
255-616
Part Number
|
---|
255-616 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG (min.) | Contact spacing (mm) | Stripping length (max.) (mm) | No. of rows | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.24 € | 20 Pieces Per Package | 1 pack | 29 Days | 16 | Grey | 25 | 10.16 | 8 | 1 | 16 | 1000 | 18.3 | 18.30 | 18.20 | 162.90 | 27.001 |
Loading...
AWG max. | 12 | Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
---|---|---|---|---|---|
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 | Min. stripping length(mm) | 8 |
Series (connectors) | 255 | Connection (components) | PCB terminal features | + CAGE CLAMP® | |
PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Perpendicular (to the PCB) | Contact material | Cathode copper |
Contact surface | Tin plated | Industrial goods | Yes | Wire protection | Yes |
This page is PCB terminal strip 255, part number 255-616.
You can find the detail information about specifications and dimensions on part number 255-616.
Configure
Basic Attributes
Number of pins(Pole)
Color
AWG (min.)
Contact spacing(mm)
Stripping length (max.)(mm)
No. of rows
Pins per row
Nominal voltage(V)
Product size (depth)(mm)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
255-403/000-009/999-950 |
255-404 |
255-404/000-009/999-950 |
255-405 |
255-405/000-009/999-950 |
255-624 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | AWG (min.) | Contact spacing (mm) | Stripping length (max.) (mm) | No. of rows | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
577.03 € | 280 Pieces Per Package | 1 pack | 8 Days | 3 | Light grey | 28 | 5.08 | 12 | 1 | 3 | 176 | - | 18.20 | 17.90 | 18.30 | - | |||
285.72 € | 200 Pieces Per Package | 1 pack | 6 Days | 4 | Grey | 28 | 5.08 | 6 | - | 4 | 320 | - | 18.30 | 18.20 | 22.90 | - | |||
577.03 € | 200 Pieces Per Package | 1 pack | 29 Days | 4 | Light grey | 28 | 5.08 | 12 | 1 | 4 | 176 | - | 18.30 | 18.20 | 22.90 | - | |||
285.72 € | 160 Pieces Per Package | 1 pack | 8 Days | 5 | Grey | 28 | 5.08 | 6 | - | 5 | 320 | - | 18.30 | 18.20 | 27.90 | - | |||
509.80 € | 160 Pieces Per Package | 1 pack | 29 Days | 5 | Light grey | 28 | 5.08 | 6 | 1 | 5 | 176 | - | 18.30 | 18.20 | 27.90 | - | |||
179.27 € | 20 Pieces Per Package | 1 pack | 29 Days | 24 | Grey | 25 | 10.16 | 8 | 1 | 24 | 1000 | 18.3 | 18.30 | 18.20 | 242.90 | 40.409 |