THT female header, angled 734【25-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
734-532
734-533
734-536
734-538
734-539
734-540
734-542
734-543
734-544
734-548
734-550
734-554
734-562
734-563
734-564
734-566
734-567
734-569
734-570
734-574
734-576
734-580
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

252.09 €

200 Pieces Per Package

1 pack 21 Days 2Light grey3.50214.308.514.65

346.21 €

200 Pieces Per Package

1 pack 21 Days 3Light grey3.50314.301214.65

319.33 €

100 Pieces Per Package

1 pack 6 Days 6Light grey3.50614.6514.3022.5

212.88 €

50 Pieces Per Package

1 pack 21 Days 8Light grey3.50814.6514.3029.5

235.28 €

50 Pieces Per Package

1 pack 21 Days 9Light grey3.50914.6514.3033

257.69 €

50 Pieces Per Package

1 pack 6 Days 10Light grey3.501014.6514.3036.5

308.12 €

50 Pieces Per Package

1 pack 6 Days -------

330.53 €

50 Pieces Per Package

1 pack 21 Days 13Light grey3.501314.6514.3047

352.95 €

50 Pieces Per Package

1 pack 21 Days -------

229.68 €

25 Pieces Per Package

1 pack 21 Days 18Light grey3.501814.6514.3064.5

252.09 €

25 Pieces Per Package

1 pack 21 Days -------

301.40 €

25 Pieces Per Package

1 pack 21 Days 24Light grey3.502414.6514.3085.5

252.09 €

200 Pieces Per Package

1 pack 21 Days 2Orange3.81214.309.1214.65

346.21 €

200 Pieces Per Package

1 pack 22 Days 3Orange3.81314.3012.9314.65

224.08 €

100 Pieces Per Package

1 pack 22 Days 4Orange3.81414.6514.3016.74

319.33 €

100 Pieces Per Package

1 pack 21 Days 6Orange3.81614.6514.3024.36

224.08 €

50 Pieces Per Package

1 pack Available 21 Days 7Orange3.81714.6514.3028.17

235.28 €

50 Pieces Per Package

1 pack 21 Days 9Orange3.81914.6514.3035.79

257.69 €

50 Pieces Per Package

1 pack 21 Days 10Orange3.811014.6514.3039.6

196.07 €

25 Pieces Per Package

1 pack 21 Days 14Orange3.811414.6514.3054.84

201.67 €

25 Pieces Per Package

1 pack 21 Days 16Orange3.811614.6514.3062.46

252.09 €

25 Pieces Per Package

1 pack 21 Days 20Orange3.812014.6514.3077.70

Loading...

  1. 1

Basic information

No. of rows 1 Nominal current(A) 10 Nominal voltage(V) 160
Series (connectors) 734 Connection (components) Print Connector orientation Parallel (to the PCB)
Connector type Socket, horizontal mount Connectors wire-to-board Contact material Copper alloy
Contact surface Tin plated Insulation material PA 66 Pin strip type (category) Socket enclosure - PCB
Industrial goods Yes

Tech Support