THT female header, angled, Spacer flanger 232【25-100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
232-232/047-000
232-233/047-000
232-235/047-000
232-238/047-000
232-240/047-000
232-242/047-000
232-262/047-000
232-264/047-000
232-266/047-000
232-272/047-000
232-832/047-000
232-833/047-000
232-836/047-000
232-863/047-000
232-866/047-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (width)
(mm)
Connector type

218.63 €

100 Pieces Per Package

1 pack Available 28 Days 2Grey5232018.2524.80Socket, horizontal mount

141.61 €

50 Pieces Per Package

1 pack Available 28 Days 3Grey5332018.2530.80Socket, horizontal mount

207.68 €

50 Pieces Per Package

1 pack Available 28 Days 5Grey5532018.2539.80Socket, horizontal mount

251.40 €

50 Pieces Per Package

1 pack Available 28 Days 8Grey5832018.2554.80Socket, horizontal mount

163.96 €

25 Pieces Per Package

1 pack Available 29 Days 10Grey51032018.2564.80Socket, horizontal mount

180.36 €

25 Pieces Per Package

1 pack Available 29 Days 12Grey51232018.2574.80Socket, horizontal mount

218.63 €

100 Pieces Per Package

1 pack Available 28 Days 2Orange5.08232018.2524.96Socket, horizontal mount

174.89 €

50 Pieces Per Package

1 pack Available 6 Days 4Orange5.08432018.2535.12Socket, horizontal mount

202.21 €

50 Pieces Per Package

1 pack Available 28 Days 6Orange5.08632018.2545.28Socket, horizontal mount

180.36 €

25 Pieces Per Package

1 pack Available 28 Days 12Orange5.081232018.2575.76Socket, horizontal mount

114.37 €

50 Pieces Per Package

1 pack Available 28 Days 2Grey7.52630-27.30Socket, horizontal mount

125.27 €

50 Pieces Per Package

1 pack Available 28 Days 3Grey7.53630-34.80Socket, horizontal mount

130.71 €

25 Pieces Per Package

1 pack Available 28 Days 6Grey7.56630-57.30Socket, horizontal mount

125.27 €

50 Pieces Per Package

1 pack Available 28 Days 3Orange7.623630-35.12Socket, vertical vertical

130.71 €

25 Pieces Per Package

1 pack Available 28 Days 6Orange7.626630-57.98Socket, vertical vertical

Loading...

  1. 1

Basic information

No. of rows 1 Product size (height)(mm) 18.25 Product size (length)(mm) 16.60
Series (connectors) 232 Connection (components) Print Connector features + sleeve
Connector orientation Parallel (to the PCB) Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

Tech Support