Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
232-169/039-000
Part Number
|
---|
232-169/039-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector features | Connector orientation | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.44 € | 25 Pieces Per Package | 1 pack | 6 Days | 9 | Orange | 5.08 | 9 | 320 | 11.6 | 26.6 | 11.60 | 61.52 | + lateral latch | Perpendicular (to the PCB) | Socket, vertical vertical |
Loading...
No. of rows | 1 | Series (connectors) | 232 | Connection (components) | |
---|---|---|---|---|---|
Connectors | wire-to-board | Contact material | Cathode copper | Contact surface | Tin plated |
Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
This page is THT female header, straight, Locking lever 232, part number 232-169/039-000.
You can find the detail information about specifications and dimensions on part number 232-169/039-000.
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Pins per row
Nominal voltage(V)
Product size (depth)(mm)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector features
Connector orientation
Connector type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
232-138/005-000/025-000 |
232-138/039-000 |
232-141/039-000 |
232-171/039-000 |
232-174/039-000 |
232-176/039-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector features | Connector orientation | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 285.72 € | 50 Pieces Per Package | 1 pack | 24 Days | 8 | Grey | 5 | 8 | 320 | - | 32.75 | 11.60 | 46.50 | - | Parallel (to the PCB) | Socket, vertical vertical | ||
245.95 € | 50 Pieces Per Package | 1 pack | Available | 24 Days | 8 | Grey | 5 | 8 | 320 | 11.6 | 26.6 | 11.60 | 55.80 | + lateral latch | Parallel (to the PCB) | Socket, vertical vertical | ||
156.85 € | 25 Pieces Per Package | 1 pack | 25 Days | 11 | Grey | 5 | 11 | 320 | 11.6 | 26.6 | 11.60 | 70.80 | + lateral latch | Parallel (to the PCB) | Socket, vertical vertical | |||
156.85 € | 25 Pieces Per Package | 1 pack | 25 Days | 11 | Orange | 5.08 | 11 | 320 | 11.6 | 26.6 | 11.60 | 71.60 | + lateral latch | Perpendicular (to the PCB) | Socket, vertical vertical | |||
202.21 € | 25 Pieces Per Package | 1 pack | Available | 24 Days | 14 | Orange | 5.08 | 14 | 320 | 11.6 | 26.6 | 11.60 | 86.92 | + lateral latch | Perpendicular (to the PCB) | Socket, vertical vertical | ||
89.63 € | 10 Pieces Per Package | 1 pack | 24 Days | 16 | Orange | 5.08 | 16 | 320 | 11.6 | 26.6 | 11.60 | 97.08 | + lateral latch | Perpendicular (to the PCB) | Socket, vertical vertical |