THT male header 2092【1-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2092-1402
2092-1402/005-000
2092-1403
2092-1403/005-000
2092-1404
2092-1404/005-000
2092-1405/005-000
2092-1406
2092-1408
2092-1410
2092-1422
2092-1422/005-000
2092-1423/005-000
2092-1424
2092-1424/005-000
2092-1425
2092-1425/005-000
2092-3402/005-000
2092-3403
2092-3403/005-000
2092-3403/205-000
2092-3404
2092-3404/005-000
2092-3404/205-000
2092-3405/005-000
2092-3405/205-000
2092-3422
2092-3422/005-000
2092-3422/205-000
2092-3423
2092-3423/005-000
2092-3423/205-000
2092-3424
2092-3424/005-000
2092-3424/205-000
2092-3425
2092-3425/005-000
2092-3425/205-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation Connector type

112.04 €

200 Pieces Per Package

1 pack 6 Days 25232014.412.2023.10Perpendicular (to the PCB)Plug, vertical mount

201.67 €

200 Pieces Per Package

1 pack 6 Days 25232023.1014.4024.20Perpendicular (to the PCB)Plug, vertical mount

156.85 €

200 Pieces Per Package

1 pack 6 Days 35332017.2014.4023.10Perpendicular (to the PCB)Plug, vertical mount

246.49 €

200 Pieces Per Package

1 pack 6 Days 35332023.1014.4029.20Perpendicular (to the PCB)Plug, vertical mount

224.08 €

200 Pieces Per Package

1 pack 30 Days 45432022.2014.4023.10Perpendicular (to the PCB)Plug, vertical mount

290.20 €

200 Pieces Per Package

1 pack 30 Days 45432023.1014.4034.20Perpendicular (to the PCB)Plug, vertical mount

168.05 €

100 Pieces Per Package

1 pack 31 Days 55532023.1014.4039.20Perpendicular (to the PCB)Plug, vertical mount

169.43 €

100 Pieces Per Package

1 pack Available 6 Days 65632023.1014.4032.20Perpendicular (to the PCB)Plug, vertical mount

224.08 €

100 Pieces Per Package

1 pack 6 Days 85832023.1014.4042.20Perpendicular (to the PCB)Plug, vertical mount
-

2.37 €

1 Available 3 Days 1051032023.1014.4052.20Perpendicular (to the PCB)Plug, vertical mount

112.04 €

200 Pieces Per Package

1 pack 6 Days 25232018.0012.2019.50Parallel (to the PCB)Plug, horizontal mount

201.67 €

200 Pieces Per Package

1 pack 6 Days 25232019.5018.0024.20Parallel (to the PCB)Plug, horizontal mount

246.49 €

200 Pieces Per Package

1 pack 30 Days 35332019.5018.0029.20Parallel (to the PCB)Plug, horizontal mount

201.67 €

200 Pieces Per Package

1 pack 6 Days 45432019.5018.0022.20Parallel (to the PCB)Plug, horizontal mount

290.20 €

200 Pieces Per Package

1 pack 6 Days 45432019.5018.0034.20Parallel (to the PCB)Plug, horizontal mount

246.49 €

100 Pieces Per Package

1 pack 6 Days 55532019.5018.0027.20Parallel (to the PCB)Plug, horizontal mount

168.05 €

100 Pieces Per Package

1 pack 31 Days 55532019.5018.0039.20Parallel (to the PCB)Plug, horizontal mount

123.24 €

100 Pieces Per Package

1 pack 6 Days 27.5263023.1014.4026.70Perpendicular (to the PCB)Plug, vertical mount

107.55 €

100 Pieces Per Package

1 pack 6 Days 37.5363022.2014.4023.10Perpendicular (to the PCB)Plug, vertical mount

151.25 €

100 Pieces Per Package

1 pack 6 Days 37.5363023.1014.4034.20Perpendicular (to the PCB)Plug, vertical mount

151.25 €

100 Pieces Per Package

1 pack 6 Days 37.5332021.9014.4034.20Perpendicular (to the PCB)Plug, vertical mount

128.84 €

100 Pieces Per Package

1 pack 6 Days 47.5463023.1014.4029.70Perpendicular (to the PCB)Plug, vertical mount

173.65 €

100 Pieces Per Package

1 pack 30 Days 47.5463023.1014.4041.70Perpendicular (to the PCB)Plug, vertical mount

173.65 €

100 Pieces Per Package

1 pack 30 Days 47.5432021.9014.4041.70Perpendicular (to the PCB)Plug, vertical mount

207.27 €

100 Pieces Per Package

1 pack 6 Days 57.5563023.1014.4049.20Perpendicular (to the PCB)Plug, vertical mount

207.27 €

100 Pieces Per Package

1 pack 31 Days 57.5532021.9014.4049.20Perpendicular (to the PCB)Plug, vertical mount

76.17 €

100 Pieces Per Package

1 pack 6 Days 27.5263018.0014.7019.50Parallel (to the PCB)Plug, horizontal mount

123.24 €

100 Pieces Per Package

1 pack 6 Days 27.5232019.5018.0026.70Parallel (to the PCB)Plug, horizontal mount

123.24 €

100 Pieces Per Package

1 pack 30 Days 27.5232019.5016.826.70Parallel (to the PCB)Plug, horizontal mount

107.55 €

100 Pieces Per Package

1 pack 6 Days 37.5363019.5018.0022.20Parallel (to the PCB)Plug, horizontal mount

151.25 €

100 Pieces Per Package

1 pack 30 Days 37.5363019.5018.0034.20Parallel (to the PCB)Plug, horizontal mount

151.25 €

100 Pieces Per Package

1 pack 30 Days 37.5332019.5016.834.20Parallel (to the PCB)Plug, horizontal mount

128.84 €

100 Pieces Per Package

1 pack 31 Days 47.5463019.5018.0029.70Parallel (to the PCB)Plug, horizontal mount

173.65 €

100 Pieces Per Package

1 pack 30 Days 47.5432019.5018.0041.70Parallel (to the PCB)Plug, horizontal mount

173.65 €

100 Pieces Per Package

1 pack 30 Days 47.5432019.5016.841.70Parallel (to the PCB)Plug, horizontal mount

162.45 €

100 Pieces Per Package

1 pack 6 Days 57.5563019.5018.0037.20Parallel (to the PCB)Plug, horizontal mount

207.27 €

100 Pieces Per Package

1 pack 6 Days 57.5563019.5018.0049.20Parallel (to the PCB)Plug, horizontal mount

207.27 €

100 Pieces Per Package

1 pack 30 Days 57.5532019.5016.849.20Parallel (to the PCB)Plug, horizontal mount

Loading...

  1. 1

Basic information

Color Light grey No. of rows 1 Nominal current(A) 15
Series (connectors) 2092 Connection (components) Print Connectors wire-to-board
Contact material Cathode copper Contact surface Tin plated Insulation material Polyphthalamide (PPA GF)
Pin strip type (category) Pin enclosure - PCB Industrial goods Yes

Tech Support