THT male header 734【50-200 Pieces Per Package】 (734-141)

THT male header 734 734-141

Click on this image to zoom in.

Click on this image to zoom in.

  • THT male header 734 734-141
  • THT male header 734 734-141
  • THT male header 734 734-141
  • THT male header 734 734-141
  • THT male header 734 734-141
  • THT male header 734 734-141

Product Details:

Manufacturer part number: 734-141

Brand: WAGO

Price: 268.89

Delivery time: 6 Days


Technical Data:

Number of pins: 11 Pole

Color: Light grey

Contact spacing: 3.50 mm

Pins per row: 11

Product size (height): 14.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

734-141

Part Number
734-141
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation Connector type

268.89 €

100 Pieces Per Package

1 pack 6 Days 11Light grey3.501114.88.540.9Perpendicular (to the PCB)Plug, straight

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Min. temperature(°C) -60 No. of rows 1
Nominal current(A) 10 Nominal voltage(V) 160 Series (connectors) 2140
Connection (components) Print Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Insulation material Polyamide Pin shape Square
Pin strip type (category) Pin strip (standard) Industrial goods Yes

This page is THT male header 734, part number 734-141.
You can find the detail information about specifications and dimensions on part number 734-141.

Variation of this product

Part Number
734-134/108-000
734-135/108-000
734-137/010-000
734-141/046-000
734-142/108-000
734-143/108-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation Connector type

442.57 €

200 Pieces Per Package

1 pack 6 Days 4Light grey3.50412.78.516.4Perpendicular (to the PCB)Plug, straight

240.88 €

100 Pieces Per Package

1 pack 22 Days 5Light grey3.50514.88.527Perpendicular (to the PCB)Plug, straight

464.99 €

100 Pieces Per Package

1 pack 23 Days 7Light grey3.50712.38.526.9Perpendicular (to the PCB)Plug, straight

268.89 €

100 Pieces Per Package

1 pack 6 Days 11Light grey3.501114.18.540.9Perpendicular (to the PCB)Plug, straight

408.96 €

100 Pieces Per Package

1 pack 22 Days 12Light grey3.501214.88.551.5Perpendicular (to the PCB)Plug, straight

218.48 €

50 Pieces Per Package

1 pack 22 Days 13Light grey3.501314.88.555Perpendicular (to the PCB)Plug, straight

Tech Support