Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector orientation | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.89 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 3 | 17.3 | 13.3 | 12 | Perpendicular (to the PCB) | Plug, straight | ||
80.67 € | 50 Pieces Per Package | 1 pack | 6 Days | 6 | 3 | 17.3 | 13.3 | 18.6 | Perpendicular (to the PCB) | Plug, straight | |||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 4 | 13.5 | 13.3 | 15.5 | Perpendicular (to the PCB) | Plug, straight | ||
107.55 € | 50 Pieces Per Package | 1 pack | 6 Days | 8 | 4 | 17.3 | 13.3 | 22.1 | Perpendicular (to the PCB) | Plug, straight | |||
229.55 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 5 | 17.3 | 13.3 | 19 | Perpendicular (to the PCB) | Plug, straight | ||
134.44 € | 50 Pieces Per Package | 1 pack | 6 Days | 10 | 5 | 17.3 | 13.3 | 25.6 | Perpendicular (to the PCB) | Plug, straight | |||
174.89 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 12 | 6 | 17.3 | 13.3 | 22.5 | Perpendicular (to the PCB) | Plug, straight | ||
80.67 € | 25 Pieces Per Package | 1 pack | 6 Days | 12 | 6 | 17.3 | 13.3 | 29.1 | Perpendicular (to the PCB) | Plug, straight | |||
168.05 € | 50 Pieces Per Package | 1 pack | 6 Days | 12 | 6 | 15.9 | 13.3 | 22.5 | Perpendicular (to the PCB) | Plug, straight | |||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 14 | 7 | 17.3 | 13.3 | 26 | Perpendicular (to the PCB) | Plug, straight | ||
94.11 € | 25 Pieces Per Package | 1 pack | 6 Days | 14 | 7 | 17.3 | 13.3 | 31.6 | Perpendicular (to the PCB) | Plug, straight | |||
196.07 € | 50 Pieces Per Package | 1 pack | 6 Days | 14 | 7 | 15.9 | 13.3 | 26 | Perpendicular (to the PCB) | Plug, straight | |||
114.37 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 16 | 8 | 17.3 | 13.3 | 29.5 | Perpendicular (to the PCB) | Plug, straight | ||
107.55 € | 25 Pieces Per Package | 1 pack | 6 Days | 16 | 8 | 17.3 | 13.3 | 35.1 | Perpendicular (to the PCB) | Plug, straight | |||
130.71 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 18 | 9 | 17.3 | 13.3 | 33 | Perpendicular (to the PCB) | Plug, straight | ||
117.64 € | 25 Pieces Per Package | 1 pack | 6 Days | 18 | 9 | 17.3 | 13.3 | 39.6 | Perpendicular (to the PCB) | Plug, straight | |||
141.61 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 20 | 10 | 17.3 | 13.3 | 36.5 | Perpendicular (to the PCB) | Plug, straight | ||
134.44 € | 25 Pieces Per Package | 1 pack | 6 Days | 20 | 10 | 17.3 | 13.3 | 43.1 | Perpendicular (to the PCB) | Plug, straight | |||
145.65 € | 25 Pieces Per Package | 1 pack | 26 Days | 22 | 11 | 17.3 | 13.3 | 40 | Perpendicular (to the PCB) | Plug, straight | |||
117.64 € | 20 Pieces Per Package | 1 pack | 6 Days | 22 | 11 | 17.3 | 13.3 | 45.6 | Perpendicular (to the PCB) | Plug, straight | |||
151.25 € | 25 Pieces Per Package | 1 pack | 26 Days | 22 | 11 | 15.9 | 13.3 | 40 | Perpendicular (to the PCB) | Plug, straight | |||
162.45 € | 25 Pieces Per Package | 1 pack | 6 Days | 24 | 12 | 17.3 | 13.3 | 43.5 | Perpendicular (to the PCB) | Plug, straight | |||
128.84 € | 20 Pieces Per Package | 1 pack | 6 Days | 24 | 12 | 17.3 | 13.3 | 50.1 | Perpendicular (to the PCB) | Plug, straight | |||
140.04 € | 20 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | - | - | |||
179.27 € | 25 Pieces Per Package | 1 pack | 26 Days | 26 | 13 | 15.9 | 13.3 | 47 | Perpendicular (to the PCB) | Plug, straight | |||
151.25 € | 20 Pieces Per Package | 1 pack | 26 Days | 28 | 14 | 17.3 | 13.3 | 50.5 | Perpendicular (to the PCB) | Plug, straight | |||
156.85 € | 20 Pieces Per Package | 1 pack | 27 Days | 28 | 14 | 15.9 | 13.3 | 50.5 | Perpendicular (to the PCB) | Plug, straight | |||
156.85 € | 20 Pieces Per Package | 1 pack | 26 Days | 30 | 15 | 17.3 | 13.3 | 54 | Perpendicular (to the PCB) | Plug, straight | |||
156.85 € | 20 Pieces Per Package | 1 pack | 6 Days | 30 | 15 | 17.3 | 13.3 | 60.6 | Perpendicular (to the PCB) | Plug, straight | |||
168.05 € | 20 Pieces Per Package | 1 pack | 27 Days | 30 | 15 | 15.9 | 13.3 | 54 | Perpendicular (to the PCB) | Plug, straight | |||
168.05 € | 20 Pieces Per Package | 1 pack | 6 Days | 32 | 16 | 17.3 | 13.3 | 57.5 | Perpendicular (to the PCB) | Plug, straight | |||
168.05 € | 20 Pieces Per Package | 1 pack | 6 Days | 32 | 16 | 17.3 | 13.3 | 64.1 | Perpendicular (to the PCB) | Plug, straight | |||
179.27 € | 20 Pieces Per Package | 1 pack | 6 Days | 32 | 16 | 15.9 | 13.3 | 57.5 | Perpendicular (to the PCB) | Plug, straight | |||
179.27 € | 20 Pieces Per Package | 1 pack | 26 Days | 34 | 17 | 17.3 | 13.3 | 61 | Perpendicular (to the PCB) | Plug, straight | |||
89.63 € | 10 Pieces Per Package | 1 pack | 6 Days | 34 | 17 | 17.3 | 13.3 | 67.6 | Perpendicular (to the PCB) | Plug, straight | |||
190.47 € | 20 Pieces Per Package | 1 pack | 26 Days | 34 | 17 | 15.9 | 13.3 | 61 | Perpendicular (to the PCB) | Plug, straight | |||
96.35 € | 10 Pieces Per Package | 1 pack | 6 Days | 36 | 18 | 17.3 | 13.3 | 71.1 | Perpendicular (to the PCB) | Plug, straight | |||
174.89 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 3 | 17.1 | 13.5 | 12 | Parallel (to the PCB) | Plug, right angle | ||
156.85 € | 100 Pieces Per Package | 1 pack | 26 Days | 6 | 3 | 15.7 | 13.5 | 12 | Parallel (to the PCB) | Plug, right angle | |||
114.37 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 4 | 17.1 | 13.5 | 15.5 | Parallel (to the PCB) | Plug, right angle | ||
112.04 € | 50 Pieces Per Package | 1 pack | 26 Days | 8 | 4 | 15.7 | 13.5 | 15.5 | Parallel (to the PCB) | Plug, right angle | |||
147.05 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 5 | 17.1 | 13.5 | 19 | Parallel (to the PCB) | Plug, right angle | ||
140.04 € | 50 Pieces Per Package | 1 pack | 6 Days | 10 | 5 | 15.7 | 13.5 | 19 | Parallel (to the PCB) | Plug, right angle | |||
174.89 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 12 | 6 | 17.1 | 13.5 | 22.5 | Parallel (to the PCB) | Plug, right angle | ||
168.05 € | 50 Pieces Per Package | 1 pack | 26 Days | 12 | 6 | 15.7 | 13.5 | 22.5 | Parallel (to the PCB) | Plug, right angle | |||
207.68 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 14 | 7 | 17.1 | 13.5 | 26 | Parallel (to the PCB) | Plug, right angle | ||
196.07 € | 50 Pieces Per Package | 1 pack | 6 Days | 14 | 7 | 15.7 | 13.5 | 26 | Parallel (to the PCB) | Plug, right angle | |||
114.37 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 16 | 8 | 17.1 | 13.5 | 29.5 | Parallel (to the PCB) | Plug, right angle | ||
112.04 € | 25 Pieces Per Package | 1 pack | 27 Days | 16 | 8 | 15.7 | 13.5 | 29.5 | Parallel (to the PCB) | Plug, right angle | |||
202.21 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 18 | 9 | 17.1 | 13.5 | 33 | Parallel (to the PCB) | Plug, right angle | ||
128.84 € | 25 Pieces Per Package | 1 pack | 26 Days | 18 | 9 | 15.7 | 13.5 | 33 | Parallel (to the PCB) | Plug, right angle | |||
134.44 € | 25 Pieces Per Package | 1 pack | 6 Days | 20 | 10 | 17.1 | 13.5 | 36.5 | Parallel (to the PCB) | Plug, right angle | |||
140.04 € | 25 Pieces Per Package | 1 pack | 26 Days | 20 | 10 | 15.7 | 13.5 | 36.5 | Parallel (to the PCB) | Plug, right angle | |||
151.25 € | 25 Pieces Per Package | 1 pack | 26 Days | 22 | 11 | 15.7 | 13.5 | 40 | Parallel (to the PCB) | Plug, right angle | |||
162.45 € | 25 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | - | - | |||
168.05 € | 25 Pieces Per Package | 1 pack | 26 Days | 24 | 12 | 15.7 | 13.5 | 43.5 | Parallel (to the PCB) | Plug, right angle | |||
179.27 € | 25 Pieces Per Package | 1 pack | 26 Days | 26 | 13 | 15.7 | 13.5 | 47 | Parallel (to the PCB) | Plug, right angle | |||
151.25 € | 20 Pieces Per Package | 1 pack | 26 Days | 28 | 14 | 17.1 | 13.5 | 50.5 | Parallel (to the PCB) | Plug, right angle | |||
156.85 € | 20 Pieces Per Package | 1 pack | 26 Days | 28 | 14 | 15.7 | 13.5 | 50.5 | Parallel (to the PCB) | Plug, right angle | |||
156.85 € | 20 Pieces Per Package | 1 pack | 27 Days | 30 | 15 | 17.1 | 13.5 | 54 | Parallel (to the PCB) | Plug, right angle |
Loading...
Color | Black | Contact spacing(mm) | 3.50 | Max. temperature(°C) | +100 |
---|---|---|---|---|---|
Min. temperature(°C) | -60 | No. of rows | 2 | Nominal current(A) | 10 |
Nominal voltage(V) | 160 | Series (connectors) | 1735 | Connection (components) | |
Connectors | wire-to-board | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyphthalamide (PPA GF) | Pin shape | Square | Pin strip type (category) | Pin strip (standard) |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector orientation
Connector type
Filter by standard shipping days
Optional Attributes