Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (width) (mm) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|
156.85 € | 200 Pieces Per Package | 1 pack | 12 Days | 2 | 2 | 24.70 | + sleeve | |||
103.07 € | 100 Pieces Per Package | 1 pack | 12 Days | 3 | 3 | 29.70 | + sleeve | |||
54.89 € | 50 Pieces Per Package | 1 pack | 30 Days | 4 | 4 | 23.60 | - | |||
69.45 € | 50 Pieces Per Package | 1 pack | 12 Days | 4 | 4 | 34.70 | + sleeve | |||
69.45 € | 50 Pieces Per Package | 1 pack | 12 Days | 5 | 5 | 28.6 | - | |||
80.67 € | 50 Pieces Per Package | 1 pack | 12 Days | 5 | 5 | 39.70 | + sleeve | |||
96.35 € | 50 Pieces Per Package | 1 pack | 12 Days | 6 | 6 | 44.70 | + sleeve | |||
98.59 € | 50 Pieces Per Package | 1 pack | 35 Days | 7 | 7 | 38.6 | - | |||
109.79 € | 50 Pieces Per Package | 1 pack | 35 Days | 7 | 7 | 49.70 | + sleeve | |||
76.24 € | 25 Pieces Per Package | 1 pack | Available | 12 Days | 8 | 8 | 54.70 | + sleeve | ||
69.45 € | 25 Pieces Per Package | 1 pack | 12 Days | 9 | 9 | 59.70 | + sleeve | |||
76.17 € | 25 Pieces Per Package | 1 pack | 35 Days | 10 | 10 | 64.70 | + sleeve | |||
82.91 € | 25 Pieces Per Package | 1 pack | 35 Days | 12 | 12 | 63.60 | - | |||
89.63 € | 25 Pieces Per Package | 1 pack | 35 Days | 13 | 13 | 68.60 | - | |||
93.68 € | 25 Pieces Per Package | 1 pack | Available | 35 Days | 13 | 13 | 79.70 | + sleeve | ||
103.07 € | 25 Pieces Per Package | 1 pack | 35 Days | 15 | 15 | 78.60 | - | |||
67.21 € | 15 Pieces Per Package | 1 pack | 35 Days | 15 | 15 | 89.70 | + sleeve |
Loading...
Color | Grey | Contact spacing(mm) | 5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal current(A) | 53 | Nominal voltage(V) | 500 | Product size (height)(mm) | 22.20 |
Product size (length)(mm) | 18.30 | Series (connectors) | 769 | Connection (components) | |
Connector orientation | Parallel (to the PCB) | Connector type | Socket, vertical vertical | Connectors | wire-to-board |
Contact material | Copper alloy | Contact surface | Tin plated | Insulation material | PA 66 |
Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (width)(mm)
Connector features
Filter by standard shipping days
Optional Attributes