Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Cross section (max.) (mm²) | Min. cross section (mm²) | Min. stripping length (mm) | Pins per row | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector features | Actuation direction | Connector orientation | Connector type | Insulation material | Pin strip type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
263.29 € | 100 Pieces Per Package | 1 pack | 8 Days | 3 | 1.5 | 0.2 | - | 3 | 10 | 11.40 | 10.50 | 30.00 | + strap handle | - | Perpendicular (to the PCB) | Pin strip, straight | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
301.40 € | 100 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
207.27 € | 50 Pieces Per Package | 1 pack | 25 Days | 5 | 1.5 | 0.2 | - | 5 | 10 | 17.50 | 11.4 | 33 | + strap handle | - | Perpendicular (to the PCB) | Pin strip, straight | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
224.08 € | 50 Pieces Per Package | 1 pack | 8 Days | 6 | 1.5 | 0.2 | - | 6 | 10 | 21.00 | 11.4 | 33 | + strap handle | - | Perpendicular (to the PCB) | Pin strip, straight | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
290.20 € | 50 Pieces Per Package | 1 pack | 8 Days | 8 | 1.5 | 0.2 | - | 8 | 10 | 28.00 | 11.4 | 33 | + strap handle | - | Perpendicular (to the PCB) | Pin strip, straight | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
364.15 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
469.47 € | 50 Pieces Per Package | 1 pack | 8 Days | 12 | 1.5 | 0.2 | - | 12 | 10 | 38.00 | 11.4 | 42 | + strap handle | - | Perpendicular (to the PCB) | Pin strip, straight | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
1.85 € | 1 | Available | 3 Days | 2 | - | - | 8 | 2 | - | 11.40 | 7.00 | 14 | - | - | Perpendicular (to the PCB) | - | - | Receptacles (standard) | |||
- | 2.37 € | 1 | Available | 3 Days | 3 | - | - | 8 | 3 | - | 11.40 | 10.50 | 14 | - | - | Perpendicular (to the PCB) | - | - | Receptacles (standard) | ||
2.89 € | 1 | Available | 3 Days | 4 | - | - | 8 | 4 | - | 14.00 | 11.4 | 14 | - | - | Perpendicular (to the PCB) | - | - | Receptacles (standard) | |||
711.48 € | 200 Pieces Per Package | 1 pack | 8 Days | 4 | 1.5 | 0.2 | - | 4 | 10 | 14.00 | 11.4 | 14 | - | - | Perpendicular (to the PCB) | Pin strip, straight | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
711.48 € | 200 Pieces Per Package | 1 pack | 26 Days | 4 | 1.5 | 0.2 | - | 4 | 10 | 14.00 | 11.4 | 14 | - | - | Perpendicular (to the PCB) | Pin strip, straight | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
4.45 € | 1 | Available | 3 Days | 6 | - | - | 8 | 6 | - | 14.00 | 11.4 | 21 | - | - | Perpendicular (to the PCB) | - | - | Receptacles (standard) | |||
509.80 € | 100 Pieces Per Package | 1 pack | 25 Days | 6 | 1.5 | 0.2 | - | 6 | 10 | 14.00 | 11.4 | 21 | - | - | Perpendicular (to the PCB) | Pin strip, straight | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
599.44 € | 100 Pieces Per Package | 1 pack | 31 Days | 8 | 1.5 | 0.2 | - | 8 | 10 | 14.00 | 11.4 | 28 | - | - | Perpendicular (to the PCB) | Pin strip, straight | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
212.88 € | 100 Pieces Per Package | 1 pack | 26 Days | 2 | 1.5 | 0.2 | - | 2 | 10 | 11.40 | 7.00 | 30.00 | + strap handle | - | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
263.29 € | 100 Pieces Per Package | 1 pack | 25 Days | 3 | 1.5 | 0.2 | - | 3 | 10 | 11.40 | 10.50 | 30.00 | + strap handle | - | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
301.40 € | 100 Pieces Per Package | 1 pack | 26 Days | 4 | 1.5 | 0.2 | - | 4 | 10 | 14.00 | 11.4 | 30.00 | + strap handle | - | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
190.47 € | 50 Pieces Per Package | 1 pack | 26 Days | 5 | 1.5 | 0.2 | - | 5 | 10 | 17.50 | 11.4 | 33 | + strap handle | - | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
224.08 € | 50 Pieces Per Package | 1 pack | 25 Days | 6 | 1.5 | 0.2 | - | 6 | 10 | 21.00 | 11.4 | 33 | + strap handle | - | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
364.15 € | 50 Pieces Per Package | 1 pack | 25 Days | 10 | 1.5 | 0.2 | - | 10 | 10 | 35.00 | 11.4 | 38 | + strap handle | - | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
469.47 € | 50 Pieces Per Package | 1 pack | 26 Days | 12 | 1.5 | 0.2 | - | 12 | 10 | 38.00 | 11.4 | 42 | + strap handle | - | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
341.73 € | 200 Pieces Per Package | 1 pack | 8 Days | 2 | 1.5 | 0.2 | - | 2 | 10 | 11.40 | 7.00 | 14 | + actuator | Parallel (to the PCB) | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
509.80 € | 200 Pieces Per Package | 1 pack | 26 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
599.44 € | 200 Pieces Per Package | 1 pack | 8 Days | 4 | 1.5 | 0.2 | - | 4 | 10 | 14.00 | 11.4 | 14 | + actuator | Parallel (to the PCB) | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
756.31 € | 200 Pieces Per Package | 1 pack | 5 Days | 5 | 1.5 | 0.2 | - | 5 | 10 | 14.00 | 11.4 | 17.5 | + actuator | Parallel (to the PCB) | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
453.79 € | 100 Pieces Per Package | 1 pack | 8 Days | 6 | 1.5 | 0.2 | - | 6 | 10 | 14.00 | 11.4 | 21 | + actuator | Parallel (to the PCB) | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
509.80 € | 100 Pieces Per Package | 1 pack | 25 Days | 6 | 1.5 | 0.2 | - | 6 | 10 | 14.00 | 11.4 | 21 | + actuator | Parallel (to the PCB) | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
592.72 € | 100 Pieces Per Package | 1 pack | 25 Days | 8 | 1.5 | 0.2 | - | 8 | 10 | 14.00 | 11.4 | 28 | + actuator | Parallel (to the PCB) | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
749.57 € | 100 Pieces Per Package | 1 pack | 26 Days | 10 | 1.5 | 0.2 | - | 10 | 10 | 14.00 | 11.4 | 35.00 | + actuator | Parallel (to the PCB) | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB | |||
901.96 € | 100 Pieces Per Package | 1 pack | 8 Days | 12 | 1.5 | 0.2 | - | 12 | 10 | 14.00 | 11.4 | 42 | + actuator | Parallel (to the PCB) | Parallel (to the PCB) | Pin strip, right angle | Polyphthalamide (PPA GF) | Pin enclosure - PCB |
Loading...
Color | Light grey | AWG max. | 14 | AWG (min.) | 24 |
---|---|---|---|---|---|
Contact spacing(mm) | 3.50 | Stripping length (max.)(mm) | 9 | No. of rows | 1 |
Nominal voltage(V) | 160 | Series (connectors) | 2091 | Connection (components) | |
Connectors | wire-to-board | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Cross section (max.)(mm²)
Min. cross section(mm²)
Min. stripping length(mm)
Pins per row
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector features
Actuation direction
Connector orientation
Connector type
Insulation material
Pin strip type (category)
Filter by standard shipping days
Optional Attributes