2-conductor PCB terminal strip 253【40-400 Pieces Per Package】 (253-105)

2-conductor PCB terminal strip 253 253-105
  • Volume Discount

Product Details:

Manufacturer part number: 253-105

Brand: WAGO

Price: 366.21

Delivery time: 7 Days


Technical Data:

Number of pins: 5 Pole

Color: Grey

Pins per row: 5

Product size (depth): - mm

Product size (height): 16.60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

253-105

Part Number
253-105
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Pins per row Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)

366.21 €

160 Pieces Per Package

1 pack Available 7 Days 5Grey5-16.6012.8027-

Loading...

  1. 1

Basic information

AWG max. 16 AWG (min.) 20 Contact spacing(mm) 5
Max. cross section (inflexible)(mm²) 1.50 Min. cross section (inflexible)(mm²) 0.50 Min. stripping length(mm) 8
Stripping length (max.)(mm) 9 No. of rows 1 Nominal current(A) 17.5
Nominal voltage(V) 320 Series (connectors) 253 Connection (components) Print
PCB terminal features + PUSH WIRE® PCB terminal type (category) Spring-loaded terminal Actuation direction Perpendicular (to the PCB)
Connector orientation Perpendicular (to the PCB) Contact material Cathode copper Contact surface Tin plated
Insulation material Polyamide Industrial goods Yes Wire protection Yes

This page is 2-conductor PCB terminal strip 253, part number 253-105.
You can find the detail information about specifications and dimensions on part number 253-105.

Variation of this product

Part Number
253-103
253-104
253-104/000-012
253-105/000-006
253-105/000-012
253-106
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Pins per row Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)

388.07 €

280 Pieces Per Package

1 pack Available 7 Days 3Grey3-16.6012.8017.00-

398.99 €

220 Pieces Per Package

1 pack Available 7 Days 4Grey4-16.6012.8022.00-

398.99 €

220 Pieces Per Package

1 pack Available 77 Days 4Orange4-16.6012.8022.00-

392.44 €

160 Pieces Per Package

1 pack Available 77 Days 5Blue5-16.6012.8027-

366.21 €

160 Pieces Per Package

1 pack Available 78 Days 5Orange5-16.6012.8027-

366.21 €

140 Pieces Per Package

1 pack Available 6 Days 6Grey6-16.6012.8032.00-

Tech Support