Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
232-232/005-000 |
232-234/005-000 |
232-235/005-000 |
232-236/005-000 |
232-237/005-000 |
232-238/005-000 |
232-240/005-000 |
232-242/005-000 |
232-246/005-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
256.88 € | 100 Pieces Per Package | 1 pack | Available | 29 Days | 2 | 2 | 18.25 | 11.50 | 26.10 | ||
381.51 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 4 | 21.50 | 18.25 | 26.10 | ||
475.52 € | 100 Pieces Per Package | 1 pack | Available | 29 Days | 5 | 5 | 26.10 | 18.25 | 26.50 | ||
278.76 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 6 | 26.10 | 18.25 | 31.50 | ||
322.48 € | 50 Pieces Per Package | 1 pack | Available | 29 Days | 7 | 7 | 26.10 | 18.25 | 36.5 | ||
359.64 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 8 | 26.10 | 18.25 | 41.50 | ||
523.61 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 10 | 26.10 | 18.25 | 51.5 | ||
267.81 € | 25 Pieces Per Package | 1 pack | Available | 29 Days | 12 | 12 | 26.10 | 18.25 | 61.50 | ||
409.93 € | 25 Pieces Per Package | 1 pack | Available | 28 Days | 16 | 16 | 26.10 | 18.25 | 81.50 |
Loading...
Color | Grey | Contact spacing(mm) | 5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal voltage(V) | 320 | Product size (depth)(mm) | 18.25 | Series (connectors) | 232 |
Connection (components) | Connector orientation | Parallel (to the PCB) | Connector type | Socket, horizontal mount | |
Connectors | wire-to-board | Contact material | Cathode copper | Contact surface | Tin plated |
Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes