Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
232-133/005-000 |
232-134/005-000 |
232-135/005-000 |
232-136/005-000 |
232-137/005-000 |
232-138/005-000 |
232-139/005-000 |
232-140/005-000 |
232-142/005-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
355.27 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 3 | 3 | 16.50 | 32.75 | ||
381.51 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 4 | 21.50 | 32.75 | ||
475.52 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 5 | 26.50 | 32.75 | ||
278.76 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 6 | 31.50 | 32.75 | ||
322.48 € | 50 Pieces Per Package | 1 pack | Available | 28 Days | 7 | 7 | 32.75 | 36.5 | ||
425.23 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 8 | 32.75 | 41.50 | ||
475.52 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 9 | 9 | 32.75 | 46.50 | ||
523.61 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 10 | 32.75 | 51.5 | ||
267.81 € | 25 Pieces Per Package | 1 pack | Available | 29 Days | 12 | 12 | 32.75 | 61.50 |
Loading...
Color | Grey | Contact spacing(mm) | 5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal voltage(V) | 320 | Product size (depth)(mm) | 11.6 | Product size (length)(mm) | 11.60 |
Series (connectors) | 232 | Connection (components) | Connector orientation | Parallel (to the PCB) | |
Connector type | Socket, vertical vertical | Connectors | wire-to-board | Contact material | Cathode copper |
Contact surface | Tin plated | Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes