Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-113/K010-165 |
770-115/K010-165 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Nominal voltage (details) (V) | Total number of pins | |
---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | 250 | 250 | 2 + PE | |
8.93 € | 1 | Available | 6 Days | 400 | 400 | 4 + PE |
Loading...
Nominal current(A) | 25 | Connection direction | straight | Nominal current (details)(A) | 25 |
---|---|---|---|---|---|
AWG | 20 - 12 | Cable diameter(mm²) | 2 x 0.5 - 4 | Cable dia. (max.)(mm²) | 4 |
Cable dia. (min.)(mm²) | 0.5 | Suitable for cables(mm²) | 0.5 - 4 | Connection | Spring |
Connector type (category) | Mains connector | Type (misc.) | with strain relief casing | Type | Connector part |
Colour | Black | Connector type | Plug | Connection (components) | Pull spring |
Series (mains connectors) | WINSTA MIDI | Leading contact (PE) | Yes |