Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-2115/007-000 |
770-2313/007-000 |
770-713/007-000 |
770-714/007-000 |
770-734/007-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Colour | Coding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
290.20 € | 50 Pieces Per Package | 1 pack | 26 Days | 400 | 18.5 | 55.5 | 4 + PE | Blue | I | |||
352.95 € | 100 Pieces Per Package | 1 pack | 33 Days | - | - | - | - | - | - | |||
308.12 € | 100 Pieces Per Package | 1 pack | 21 Days | 250 | 17.5 | 35.5 | 2 + PE | Black | A | |||
420.17 € | 100 Pieces Per Package | 1 pack | 33 Days | 400 | 18.5 | 45.5 | 3 + PE | Black | A | |||
420.17 € | 100 Pieces Per Package | 1 pack | 33 Days | 400 | 18.5 | 45.5 | 3 + PE | White | A |
Loading...
Nominal current(A) | 25 | Connection direction | straight | Product size (depth)(mm) | 36 |
---|---|---|---|---|---|
AWG | 20 - 12 | Contact material | Copper alloy | Connector type (category) | Mains connector |
Connector type | Plug | Connection (components) | Pull spring | Series (mains connectors) | WINSTA MIDI |
Leading contact (PE) | Yes | Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Colour
Coding
Filter by standard shipping days
Optional Attributes