Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-1324 |
770-224 |
770-244 |
770-244/064-000 |
770-244/081-000 |
770-264 |
770-264/071-000 |
770-284 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Product size (depth) (mm) | Colour | Coding | |
---|---|---|---|---|---|---|---|---|---|---|
218.48 € | 50 Pieces Per Package | 1 pack | 7 Days | 32 | 37.5 | Green | Q | |||
196.07 € | 50 Pieces Per Package | 1 pack | 7 Days | 25 | 37.5 | White | A | |||
218.48 € | 50 Pieces Per Package | 1 pack | 7 Days | 25 | 37.5 | Grey | B | |||
240.88 € | 50 Pieces Per Package | 1 pack | 8 Days | 25 | 37.5 | Grey | B | |||
218.48 € | 50 Pieces Per Package | 1 pack | 8 Days | 25 | 37.5 | Grey | B | |||
218.48 € | 50 Pieces Per Package | 1 pack | 26 Days | 25 | 37.5 | Light green | B | |||
218.48 € | 50 Pieces Per Package | 1 pack | 36 Days | 25 | - | Light green | B | |||
218.48 € | 50 Pieces Per Package | 1 pack | 7 Days | 25 | 37.5 | Pink | B |
Loading...
Nominal voltage(V) | 400 | Connection direction | straight | Product size (height)(mm) | 12.9 |
---|---|---|---|---|---|
Product size (width)(mm) | 40 | AWG | 20 - 12 | Total number of pins | 4 |
Contact material | Copper alloy | Connector type (category) | Mains connector | Connector type | Socket |
Connection (components) | Pull spring | Series (mains connectors) | WINSTA MIDI | Industrial goods | Yes |