THT female header, angled, 722【25-100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
722-832/005-000
722-833/005-000
722-834/005-000
722-835/005-000
722-838/005-000
722-842/005-000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Total number of pins Pins per row

213.16 €

100 Pieces Per Package

1 pack Available 4 Days 1455

140.04 €

50 Pieces Per Package

1 pack 4 Days 21.555

168.05 €

50 Pieces Per Package

1 pack 4 Days 291-

229.55 €

50 Pieces Per Package

1 pack Available 4 Days 36.51-

156.85 €

25 Pieces Per Package

1 pack 4 Days 591-

229.68 €

25 Pieces Per Package

1 pack 4 Days 891-

Loading...

  1. 1

Basic information

Nominal current(A) 15 Nominal voltage(V) 630 Connection direction horizontal mount
Product size (length)(mm) 11.6 No. of rows 1 Contact material Copper alloy
Case material PA 66 Colour Light grey Pin strip type (category) Socket enclosure - PCB
Connector type Socket Connection (components) Print Connector contact surface Tin plated
Connectors wire-to-board Series (connectors) 722 Industrial goods Yes

Tech Support