Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2092-1104/000-1000 |
2092-1104/000-5000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Colour | Pin strip type (category) | Connector type | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 420.87 € | 200 Pieces Per Package | 1 pack | Available | 26 Days | 10 | 320 | [Other] vertical mount | - | 35.4 | 20 | 5 | - | - | - | 4 | 4 | Light grey | Pin enclosure - PCB | Plug | + one-hand locking mechanism | |
- | 420.87 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | 10 | 320 | [Other] vertical mount | - | 35.4 | 20 | 5 | - | - | - | 4 | 4 | Light grey | Pin enclosure - PCB | Plug | + one-hand locking mechanism |
Loading...
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 | AWG max. | 12 |
---|---|---|---|---|---|
AWG (min.) | 24 | No. of rows | 1 | Contact material | Cathode copper |
Case material | Polyphthalamide (PPA GF) | Connection (components) | Connector contact surface | Tin plated | |
Connectors | wire-to-board | Series (connectors) | 2092 | Industrial goods | Yes |
Configure
Basic Attributes
Connection direction
Product size (height)(mm)
Max. temperature(°C)
Min. temperature(°C)
Stripping length (max.)(mm)
Nominal current(A)
Nominal voltage(V)
Product size (length)(mm)
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Colour
Pin strip type (category)
Connector type
Connector features
Filter by standard shipping days
Optional Attributes