Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2092-1105/002-000
Part Number
|
---|
2092-1105/002-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Colour | Pin strip type (category) | Connector type | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 320 | [Other] vertical mount | 25 | 14.40 | 40.40 | 5 | +100 | -60 | 10.00 | 5 | 5 | Light grey | Pin enclosure - PCB | Plug | + one-hand locking mechanism |
Loading...
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 | AWG max. | 12 |
---|---|---|---|---|---|
AWG (min.) | 24 | No. of rows | 1 | Contact material | Cathode copper |
Case material | Polyphthalamide (PPA GF) | Connection (components) | Connector contact surface | Tin plated | |
Connectors | wire-to-board | Series (connectors) | 2092 | Industrial goods | Yes |
This page is 1-conductor female plug 2092, part number 2092-1105/002-000.
You can find the detail information about specifications and dimensions on part number 2092-1105/002-000.
Configure
Basic Attributes
Connection direction
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Stripping length (max.)(mm)
Total number of pins
Pins per row
Colour
Pin strip type (category)
Connector type
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2092-1103 |
2092-1103/000-1000 |
2092-1103/000-5000 |
2092-1106 |
2092-1106/000-1000 |
2092-1106/000-5000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Colour | Pin strip type (category) | Connector type | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.88 € | 200 Pieces Per Package | 1 pack | 25 Days | 10 | 320 | [Other] vertical mount | 15 | 13.40 | 35.40 | 5 | +100 | -60 | 10.00 | 3 | 3 | Light grey | Pin enclosure - PCB | Plug | + one-hand locking mechanism | |||
335.01 € | 200 Pieces Per Package | 1 pack | 25 Days | 10 | 320 | [Other] vertical mount | 15 | 13.40 | 35.40 | 5 | +100 | -60 | 10.00 | 3 | 3 | Light grey | Pin enclosure - PCB | Plug | + one-hand locking mechanism | |||
335.01 € | 200 Pieces Per Package | 1 pack | 25 Days | 10 | 320 | [Other] vertical mount | 15 | 13.40 | 35.40 | 5 | +100 | -60 | 10.00 | 3 | 3 | Light grey | Pin enclosure - PCB | Plug | + one-hand locking mechanism | |||
262.35 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 10 | 320 | [Other] vertical mount | 30.00 | 13.40 | 40.40 | 5 | - | - | 10.00 | 6 | 6 | Light grey | Pin enclosure - PCB | Plug | + one-hand locking mechanism | ||
294.05 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 10 | 320 | [Other] vertical mount | 30.00 | 13.40 | 40.40 | 5 | - | - | 10.00 | 6 | 6 | Light grey | Pin enclosure - PCB | Plug | + one-hand locking mechanism | ||
294.05 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 10 | 320 | [Other] vertical mount | 30.00 | 13.40 | 40.40 | 5 | - | - | 10.00 | 6 | 6 | Light grey | Pin enclosure - PCB | Plug | + one-hand locking mechanism |