Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
733-105/010-000 |
733-107 |
733-108/033-047 |
733-112/050-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|
530.17 € | 100 Pieces Per Package | 1 pack | 25 Days | 14.60 | 17.10 | 5 | 5 | |||
402.24 € | 100 Pieces Per Package | 1 pack | 6 Days | 17.10 | 19.6 | 7 | 7 | |||
683.21 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 17.10 | 22.10 | 8 | 8 | ||
- | 420.87 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 17.10 | 32.10 | 12 | 12 |
Loading...
Nominal current(A) | 6 | Nominal voltage(V) | 160 | Connection direction | straight |
---|---|---|---|---|---|
Product size (length)(mm) | 11.80 | Cross section (max.)(mm²) | 0.5 | Min. cross section(mm²) | 0.08 |
AWG max. | 20 | AWG (min.) | 28 | Contact spacing(mm) | 2.50 |
Stripping length (max.)(mm) | 6 | No. of rows | 1 | Contact material | Copper alloy |
Case material | PA 66 | Colour | Light grey | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 733 | Industrial goods | Yes |
Configure