Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
734-118/037-000/036-000
Part Number
|
---|
734-118/037-000/036-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.33 € | 25 Pieces Per Package | 1 pack | 25 Days | 18.60 | 13.40 | 74.8 | 1.5 | 0.08 | 14 | 28 | 3.50 | 7.00 | 18 | 18 | - |
Loading...
Nominal current(A) | 10 | Nominal voltage(V) | 300 | Connection direction | straight |
---|---|---|---|---|---|
No. of rows | 1 | Contact material | Copper alloy | Case material | PA 66 |
Colour | Light grey | Pin strip type (category) | Socket enclosure - cable | Connector type | Socket |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 734 | Industrial goods | Yes |
This page is 1-conductor female plug, Locking lever 734, part number 734-118/037-000/036-000.
You can find the detail information about specifications and dimensions on part number 734-118/037-000/036-000.
Configure
Basic Attributes
Connector features
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
AWG max.
AWG (min.)
Contact spacing(mm)
Stripping length (max.)(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes
Part Number |
---|
734-102/037-000/032-000 |
734-103/037-000/032-000 |
734-104/034-000 |
734-104/037-000/033-000 |
734-104/037-047 |
734-106/037-000/033-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
252.09 € | 100 Pieces Per Package | 1 pack | 8 Days | 18.60 | 13.40 | 18.8 | 1.5 | 0.08 | 14 | 28 | 3.50 | 7.00 | 2 | 2 | - | |||
162.45 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | |||
- | 213.16 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 16.20 | 13.40 | 18.60 | 1.5 | 0.08 | 14 | 28 | 3.50 | 7.00 | 4 | 4 | - | |
196.07 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | |||
364.15 € | 100 Pieces Per Package | 1 pack | 6 Days | 18.60 | 13.40 | 25.80 | 1.5 | 0.08 | 14 | 28 | 3.50 | 7.00 | 4 | 4 | - | |||
252.09 € | 50 Pieces Per Package | 1 pack | 8 Days | 18.60 | 13.40 | 32.80 | 1.5 | 0.08 | 14 | 28 | 3.50 | 7.00 | 6 | 6 | - |