Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Pin shape | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Pin strip type (category) | Connector features | Connection (components) | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512.68 € | 200 Pieces Per Package | 1 pack | Available | 4 Days | Square | 160 | 13.4 | 22.3 | 9.4 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 2 | 2 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
388.07 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | Square | 160 | 13.4 | 22.3 | 16.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 2 | 2 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
447.09 € | 100 Pieces Per Package | 1 pack | Available | 29 Days | Square | 160 | 13.4 | 22.3 | 20 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 3 | 3 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
- | 458.03 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | Square | 160 | 13.4 | 22.3 | 28.8 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 4 | 4 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |
519.24 € | 100 Pieces Per Package | 1 pack | Available | 29 Days | Square | 160 | 13.4 | 22.3 | 23.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 4 | 4 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
364.15 € | 100 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 17.9 | 22.3 | 19.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 5 | 5 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
240.48 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Square | 160 | 13.4 | 22.3 | 32.3 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 5 | 5 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
262.35 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Square | 160 | 13.4 | 22.3 | 19.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 5 | 5 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
294.05 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | Square | 160 | 13.4 | 22.3 | 27 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 5 | 5 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
274.49 € | 50 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 13.4 | 22.3 | 30.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 6 | 6 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
476.19 € | 100 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 13.4 | 22.3 | 26.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 7 | 7 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
476.19 € | 100 Pieces Per Package | 1 pack | 29 Days | Square | 160 | 17.9 | 22.3 | 26.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 7 | 7 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
304.99 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Square | 160 | 13.4 | 22.3 | 39.3 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 7 | 7 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
326.84 € | 50 Pieces Per Package | 1 pack | Available | 29 Days | Square | 160 | 13.4 | 22.3 | 26.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 7 | 7 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
301.40 € | 50 Pieces Per Package | 1 pack | 29 Days | Square | 160 | 13.4 | 22.3 | 34 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 7 | 7 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
- | 366.21 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Square | 160 | 13.4 | 22.3 | 30.4 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 8 | 8 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |
398.99 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Square | 160 | 13.4 | 22.3 | 37.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 8 | 8 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
296.92 € | 50 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 13.4 | 22.3 | 33.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 9 | 9 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
296.92 € | 50 Pieces Per Package | 1 pack | 29 Days | Square | 160 | 17.9 | 22.3 | 33.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 9 | 9 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
377.13 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Square | 160 | 13.4 | 22.3 | 46.3 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 9 | 9 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
357.43 € | 50 Pieces Per Package | 1 pack | 4 Days | Square | 160 | 13.4 | 22.3 | 41 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 9 | 9 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
323.81 € | 50 Pieces Per Package | 1 pack | 30 Days | Square | 160 | 17.9 | 22.3 | 37.4 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 10 | 10 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
464.59 € | 50 Pieces Per Package | 1 pack | Available | 29 Days | Square | 160 | 13.4 | 22.3 | 44.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 10 | 10 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
352.95 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
352.95 € | 50 Pieces Per Package | 1 pack | 29 Days | Square | 160 | 17.9 | 22.3 | 40.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 11 | 11 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
196.07 € | 25 Pieces Per Package | 1 pack | 30 Days | - | 300 | - | - | - | - | - | - | - | - | - | - | - | - | Copper alloy | PA 66 | - | - | Pin enclosure - cable | + sleeve | 734 | ||||
501.75 € | 50 Pieces Per Package | 1 pack | Available | 29 Days | Square | 160 | 13.4 | 22.3 | 48 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 11 | 11 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
379.83 € | 50 Pieces Per Package | 1 pack | 29 Days | Square | 160 | 17.9 | 22.3 | 44.4 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 12 | 12 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
196.07 € | 25 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 13.4 | 22.3 | 56.8 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 12 | 12 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
442.57 € | 50 Pieces Per Package | 1 pack | 30 Days | Square | 160 | 13.4 | 22.3 | 51.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 12 | 12 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
408.96 € | 50 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 13.4 | 22.3 | 47.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 13 | 13 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
408.96 € | 50 Pieces Per Package | 1 pack | 4 Days | Square | 160 | 17.9 | 22.3 | 47.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 13 | 13 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
212.88 € | 25 Pieces Per Package | 1 pack | 29 Days | Square | 160 | 13.4 | 22.3 | 60.3 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 13 | 13 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
283.12 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | Square | 160 | 13.4 | 22.3 | 55 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 13 | 13 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
435.85 € | 50 Pieces Per Package | 1 pack | 29 Days | Square | 160 | 17.9 | 22.3 | 51.85 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 14 | 14 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
246.49 € | 25 Pieces Per Package | 1 pack | 4 Days | Square | 160 | 17.9 | 22.3 | 58.4 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 16 | 16 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
252.09 € | 25 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 13.4 | 22.3 | 70.8 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 16 | 16 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
453.65 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | Square | 160 | 13.4 | 22.3 | 65.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 16 | 16 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
274.49 € | 25 Pieces Per Package | 1 pack | 8 Days | Square | 160 | 13.4 | 22.3 | 65.4 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 18 | 18 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
274.49 € | 25 Pieces Per Package | 1 pack | 30 Days | Square | 160 | 17.9 | 22.3 | 65.4 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 18 | 18 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
280.11 € | 25 Pieces Per Package | 1 pack | 8 Days | Square | 160 | 13.4 | 22.3 | 77.8 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 18 | 18 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
442.72 € | 25 Pieces Per Package | 1 pack | Available | 29 Days | Square | 160 | 13.4 | 22.3 | 72.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 18 | 18 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
308.12 € | 25 Pieces Per Package | 1 pack | 30 Days | Square | 160 | 17.9 | 22.3 | 72.4 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 20 | 20 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
312.60 € | 25 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 13.4 | 22.3 | 84.8 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 20 | 20 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
486.44 € | 25 Pieces Per Package | 1 pack | Available | 29 Days | Square | 160 | 13.4 | 22.3 | 79.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 20 | 20 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
156.85 € | 10 Pieces Per Package | 1 pack | 29 Days | Square | 160 | 17.9 | 22.3 | 86.4 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 24 | 24 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
180.36 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Square | 160 | 13.4 | 22.3 | 98.8 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 24 | 24 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
229.55 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | Square | 160 | 13.4 | 22.3 | 93.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 24 | 24 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
391.04 € | 200 Pieces Per Package | 1 pack | 8 Days | Square | 160 | 13.4 | 22.3 | 9.71 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 2 | 2 | Cathode copper | Polyamide | - | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
391.04 € | 200 Pieces Per Package | 1 pack | 29 Days | Square | 160 | 17.9 | 22.3 | 9.71 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 2 | 2 | Cathode copper | Polyamide | Parallel (to the PCB) | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
267.81 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | Square | 160 | 13.4 | 22.3 | 22.42 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 2 | 2 | Cathode copper | Polyamide | Parallel (to the PCB) | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
498.60 € | 200 Pieces Per Package | 1 pack | 8 Days | Square | 160 | 13.4 | 22.3 | 13.52 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 3 | 3 | Cathode copper | Polyamide | - | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
252.09 € | 100 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 17.9 | 22.3 | 13.52 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 3 | 3 | Cathode copper | Polyamide | Parallel (to the PCB) | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
274.49 € | 100 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 13.4 | 22.3 | 26.23 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 3 | 3 | Cathode copper | Polyamide | Parallel (to the PCB) | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
308.12 € | 100 Pieces Per Package | 1 pack | 30 Days | Square | 160 | 17.9 | 22.3 | 17.33 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 4 | 4 | Cathode copper | Polyamide | Parallel (to the PCB) | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
364.15 € | 100 Pieces Per Package | 1 pack | 29 Days | Square | 160 | 17.9 | 22.3 | 21.14 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 5 | 5 | Cathode copper | Polyamide | Parallel (to the PCB) | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
240.48 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Square | 160 | 13.4 | 22.3 | 33.85 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 5 | 5 | Cathode copper | Polyamide | Parallel (to the PCB) | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
420.17 € | 100 Pieces Per Package | 1 pack | 7 Days | Square | 160 | 13.4 | 22.3 | 24.95 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 6 | 6 | Cathode copper | Polyamide | - | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
420.17 € | 100 Pieces Per Package | 1 pack | 30 Days | Square | 160 | 17.9 | 22.3 | 24.95 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 6 | 6 | Cathode copper | Polyamide | Parallel (to the PCB) | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
267.81 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Square | 160 | 13.4 | 22.3 | 37.66 | 1.5 | 0.08 | 14 | 28 | 3.81 | +100 | -60 | 6 | 6 | Cathode copper | Polyamide | Parallel (to the PCB) | Orange | Pin strip (standard) | - | Spring-loaded terminal | 2140 |
Loading...
Nominal current(A) | 10 | Connection direction | straight | No. of rows | 1 |
---|---|---|---|---|---|
Connector type | Plug | Connector contact surface | Tin plated | Connectors | wire-to-board |
Industrial goods | Yes |
Configure
Basic Attributes
Pin shape
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
AWG max.
AWG (min.)
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Total number of pins
Pins per row
Contact material
Case material
Connector orientation
Colour
Pin strip type (category)
Connector features
Connection (components)
Series (connectors)
Filter by standard shipping days
Optional Attributes