Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
769-611/006-000
Part Number
|
---|
769-611/006-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Stripping length (max.) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.48 € | 25 Pieces Per Package | 1 pack | 30 Days | 33 | 41.70 | 30.00 | 69.30 | 4 | 0.08 | 12 | 28 | 5 | 9 | 11 | 11 |
Loading...
Nominal voltage(V) | 500 | Connection direction | straight | No. of rows | 1 |
---|---|---|---|---|---|
Contact material | Copper alloy | Case material | PA 66 | Colour | Grey |
Pin strip type (category) | Socket enclosure - cable | Connector type | Socket | Connector features | + snap-in locking mechanism |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 769 | Industrial goods | Yes |
This page is 1-conductor male connector, Snap-in flange 769, part number 769-611/006-000.
You can find the detail information about specifications and dimensions on part number 769-611/006-000.
Configure
Basic Attributes
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
AWG max.
AWG (min.)
Contact spacing(mm)
Stripping length (max.)(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes
Part Number |
---|
769-603/006-000 |
769-604/005-000 |
769-604/006-000 |
769-612/005-000 |
769-612/006-000 |
769-613/005-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Stripping length (max.) (mm) | Total number of pins | Pins per row |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
375.35 € | 100 Pieces Per Package | 1 pack | 7 Days | 33 | 30.00 | 29.30 | 41.70 | 4 | 0.08 | 12 | 28 | 5 | 9 | 3 | 3 | |||
94.11 € | 25 Pieces Per Package | 1 pack | 7 Days | 32 | 40.80 | 24.4 | 41.30 | 4 | 0.08 | 12 | 28 | 5 | 9 | 4 | 4 | |||
218.48 € | 50 Pieces Per Package | 1 pack | 7 Days | 33 | 34.30 | 30.00 | 41.70 | 4 | 0.08 | 12 | 28 | 5 | 9 | 4 | 4 | |||
134.44 € | 15 Pieces Per Package | 1 pack | 7 Days | 32 | 40.80 | 24.4 | 81.30 | 4 | 0.08 | 12 | 28 | 5 | 9 | 12 | 12 | |||
235.28 € | 25 Pieces Per Package | 1 pack | 30 Days | 33 | 41.70 | 30.00 | 74.30 | 4 | 0.08 | 12 | 28 | 5 | 9 | 12 | 12 | |||
145.65 € | 15 Pieces Per Package | 1 pack | 30 Days | 32 | 40.80 | 24.4 | 86.30 | 4 | 0.08 | 12 | 28 | 5 | 9 | 13 | 13 |