Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
231-2313/037-000
Part Number
|
---|
231-2313/037-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Colour | Connector type | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.73 € | 25 Pieces Per Package | 1 pack | 30 Days | 320 | 29.80 | 82.43 | 5.08 | 13 | 13 | Orange | Plug | + lateral latch |
Loading...
Connection direction | straight | Product size (length)(mm) | 20.8 | Cross section (max.)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section(mm²) | 0.2 | AWG max. | 12 | AWG (min.) | 24 |
Stripping length (max.)(mm) | 10.00 | No. of rows | 1 | Contact material | Cathode copper, tin plated |
Case material | Polyamide 6.6 | Pin strip type (category) | Socket enclosure - cable | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 231 |
Industrial goods | Yes |
This page is 2-conductor female connector, Locking lever 231, part number 231-2313/037-000.
You can find the detail information about specifications and dimensions on part number 231-2313/037-000.
Configure
Basic Attributes
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Colour
Connector type
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
231-2104/037-000 |
231-2105/037-000 |
231-2107/037-000 |
231-2314/037-000 |
231-2315/037-000 |
231-2316/037-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Colour | Connector type | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.08 € | 50 Pieces Per Package | 1 pack | 30 Days | 320 | 29.80 | 36.55 | 5 | 4 | 4 | Grey | Plug | + lateral latch | |||
274.49 € | 50 Pieces Per Package | 1 pack | 8 Days | 320 | 29.80 | 41.55 | 5 | 5 | 5 | Grey | Plug | + lateral latch | |||
379.83 € | 50 Pieces Per Package | 1 pack | 8 Days | 320 | 29.80 | 51.55 | 5 | 7 | 7 | Grey | Plug | + lateral latch | |||
368.63 € | 25 Pieces Per Package | 1 pack | 30 Days | 320 | 29.80 | 87.51 | 5.08 | 14 | 14 | Orange | Plug | + lateral latch | |||
442.72 € | 25 Pieces Per Package | 1 pack | 30 Days | 320 | 29.80 | 87.51 | 5.08 | 15 | 15 | Orange | Plug | + lateral latch | |||
173.65 € | 10 Pieces Per Package | 1 pack | 8 Days | 320 | 29.80 | 97.67 | 5.08 | 16 | 16 | Orange | Plug | + lateral latch |