Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
232-591/007-000
Part Number
|
---|
232-591/007-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Pin shape | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Pin strip type (category) | Connector features | Connection (components) | Connector contact surface | Connectors | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.45 € | 10 Pieces Per Package | 1 pack | 24 Days | Square | 12 | 630 | 22.5 | 42.5 | 84.2 | 7.62 | +100 | -60 | 11 | 11 | Cathode copper | Polyamide | - | Orange | Pin strip (standard) | - | Connector | Tin plated | board-to-board | 301 |
Loading...
Connection direction | straight | No. of rows | 1 | Connector type | Plug |
---|---|---|---|---|---|
Industrial goods | Yes |
This page is Double pin header 232, part number 232-591/007-000.
You can find the detail information about specifications and dimensions on part number 232-591/007-000.
Configure
Basic Attributes
Connector orientation
Connector features
Pin shape
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Total number of pins
Pins per row
Contact material
Case material
Colour
Pin strip type (category)
Connection (components)
Connector contact surface
Connectors
Series (connectors)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
232-505/007-000 |
232-506/007-000 |
232-507/007-000 |
232-508/007-000 |
232-509/007-000 |
232-592/007-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pin shape | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Pin strip type (category) | Connector features | Connection (components) | Connector contact surface | Connectors | Series (connectors) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
196.75 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Square | 12 | 320 | 22.5 | 42.5 | 28.2 | 5 | +100 | -60 | 5 | 5 | Cathode copper | Polyamide | - | Grey | Pin strip (standard) | - | Connector | Tin plated | board-to-board | 301 | ||
213.16 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Square | 12 | 320 | 22.5 | 42.5 | 33.2 | 5 | +100 | -60 | 6 | 6 | Cathode copper | Polyamide | - | Grey | Pin strip (standard) | - | Connector | Tin plated | board-to-board | 301 | ||
117.64 € | 25 Pieces Per Package | 1 pack | 8 Days | Square | 12 | 320 | 22.5 | 42.5 | 38.2 | 5 | +100 | -60 | 7 | 7 | Cathode copper | Polyamide | - | Grey | Pin strip (standard) | - | Connector | Tin plated | board-to-board | 301 | |||
125.27 € | 25 Pieces Per Package | 1 pack | 8 Days | Square | 12 | 320 | 22.5 | 42.5 | 43.2 | 5 | +100 | -60 | 8 | 8 | Cathode copper | Polyamide | - | Grey | Pin strip (standard) | - | Connector | Tin plated | board-to-board | 301 | |||
140.04 € | 25 Pieces Per Package | 1 pack | 24 Days | Square | 12 | 320 | 22.5 | 42.5 | 48.2 | 5 | +100 | -60 | 9 | 9 | Cathode copper | Polyamide | - | Grey | Pin strip (standard) | - | Connector | Tin plated | board-to-board | 301 | |||
64.97 € | 10 Pieces Per Package | 1 pack | 8 Days | Square | 12 | 630 | 22.5 | 42.5 | 91.82 | 7.62 | +100 | -60 | 12 | 12 | Cathode copper | Polyamide | - | Orange | Pin strip (standard) | - | Connector | Tin plated | board-to-board | 301 |