Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
162.45 € | 50 Pieces Per Package | 1 pack | 8 Days | 36 | 5 | 3 | 3 | Grey | ||
190.47 € | 50 Pieces Per Package | 1 pack | 8 Days | 41 | 5 | 4 | 4 | Grey | ||
235.28 € | 50 Pieces Per Package | 1 pack | 8 Days | 51 | 5 | 6 | 6 | Grey | ||
168.05 € | 25 Pieces Per Package | 1 pack | 8 Days | 66 | 5 | 9 | 9 | Grey | ||
201.67 € | 25 Pieces Per Package | 1 pack | 8 Days | 81 | 5 | 12 | 12 | Grey | ||
218.48 € | 25 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | ||
100.83 € | 10 Pieces Per Package | 1 pack | 8 Days | 96 | 5 | 15 | 15 | Grey | ||
105.31 € | 10 Pieces Per Package | 1 pack | 8 Days | 101 | 5 | 16 | 16 | Grey | ||
112.04 € | 10 Pieces Per Package | 1 pack | 25 Days | 106 | 5 | 17 | 17 | Grey | ||
123.24 € | 10 Pieces Per Package | 1 pack | 8 Days | 116 | 5 | 19 | 19 | Grey | ||
128.84 € | 10 Pieces Per Package | 1 pack | 8 Days | 121 | 5 | 20 | 20 | Grey | ||
134.44 € | 10 Pieces Per Package | 1 pack | 8 Days | 126 | 5 | 21 | 21 | Grey | ||
140.04 € | 10 Pieces Per Package | 1 pack | 8 Days | 131 | 5 | 22 | 22 | Grey | ||
145.65 € | 10 Pieces Per Package | 1 pack | 25 Days | 136 | 5 | 23 | 23 | Grey | ||
151.25 € | 10 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | - | ||
134.44 € | 50 Pieces Per Package | 1 pack | 8 Days | 31.16 | 5.08 | 2 | 2 | Orange | ||
201.67 € | 50 Pieces Per Package | 1 pack | 25 Days | 31.16 | 5.08 | 2 | 2 | Orange | ||
162.45 € | 50 Pieces Per Package | 1 pack | 25 Days | 36.16 | 5.08 | 3 | 3 | Orange | ||
218.48 € | 50 Pieces Per Package | 1 pack | 8 Days | 36.16 | 5.08 | 3 | 3 | Orange | ||
190.47 € | 50 Pieces Per Package | 1 pack | 25 Days | 41.32 | 5.08 | 4 | 4 | Orange | ||
212.88 € | 50 Pieces Per Package | 1 pack | 25 Days | 46.32 | 5.08 | 5 | 5 | Orange | ||
274.49 € | 50 Pieces Per Package | 1 pack | 25 Days | 46.32 | 5.08 | 5 | 5 | Orange | ||
235.28 € | 50 Pieces Per Package | 1 pack | 25 Days | 51.48 | 5.08 | 6 | 6 | Orange | ||
296.92 € | 50 Pieces Per Package | 1 pack | 25 Days | 51.48 | 5.08 | 6 | 6 | Orange | ||
140.04 € | 25 Pieces Per Package | 1 pack | 25 Days | 56.56 | 5.08 | 7 | 7 | Orange | ||
173.65 € | 25 Pieces Per Package | 1 pack | 25 Days | 56.56 | 5.08 | 7 | 7 | Orange | ||
156.85 € | 25 Pieces Per Package | 1 pack | 8 Days | 61.64 | 5.08 | 8 | 8 | Orange | ||
184.87 € | 25 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | - | ||
168.05 € | 25 Pieces Per Package | 1 pack | 25 Days | 66.72 | 5.08 | 9 | 9 | Orange | ||
201.67 € | 25 Pieces Per Package | 1 pack | 25 Days | 66.72 | 5.08 | 9 | 9 | Orange | ||
201.67 € | 25 Pieces Per Package | 1 pack | 8 Days | 81.96 | 5.08 | 12 | 12 | Orange | ||
235.28 € | 25 Pieces Per Package | 1 pack | 25 Days | 81.96 | 5.08 | 12 | 12 | Orange | ||
263.29 € | 25 Pieces Per Package | 1 pack | 25 Days | 92.12 | 5.08 | 14 | 14 | Orange | ||
100.83 € | 10 Pieces Per Package | 1 pack | 25 Days | 97.2 | 5.08 | 15 | 15 | Orange | ||
117.64 € | 10 Pieces Per Package | 1 pack | 25 Days | 97.2 | 5.08 | 15 | 15 | Orange | ||
117.64 € | 10 Pieces Per Package | 1 pack | 26 Days | 102.28 | 5.08 | 16 | 16 | Orange | ||
117.64 € | 10 Pieces Per Package | 1 pack | 25 Days | 112.44 | 5.08 | 18 | 18 | Orange | ||
123.24 € | 10 Pieces Per Package | 1 pack | 25 Days | 117.52 | 5.08 | 19 | 19 | Orange | ||
128.84 € | 10 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | - | ||
134.44 € | 10 Pieces Per Package | 1 pack | 26 Days | 127.68 | 5.08 | 21 | 21 | Orange | ||
145.65 € | 10 Pieces Per Package | 1 pack | 26 Days | 137.84 | 5.08 | 23 | 23 | Orange |
Loading...
Pin shape | Square | Nominal current(A) | 12 | Nominal voltage(V) | 320 |
---|---|---|---|---|---|
Connection direction | straight | Product size (height)(mm) | 17.5 | Product size (length)(mm) | 27.5 |
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 | AWG max. | 12 |
AWG (min.) | 28 | Max. temperature(°C) | +100 | Min. temperature(°C) | -60 |
No. of rows | 1 | Contact material | Cathode copper | Case material | Polyamide |
Pin strip type (category) | Pin strip (standard) | Connector type | Plug | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 300 |
Industrial goods | Yes |
Configure
Basic Attributes
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Colour
Filter by standard shipping days
Optional Attributes