Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
262-363 |
262-371 |
262-373 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|---|
8.40 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Light grey | ||
8.93 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Grey | ||
8.93 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Light grey |
Loading...
Conforming series | 262 | Compatible with series (Wago) | 262 | Product size (height)(mm) | 23 |
---|---|---|---|---|---|
Product size (length)(mm) | 33.4 | Product size (width)(mm) | 3 | Accessory type (serial terminals) | Terminal panel |
Industrial goods | Yes |