Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
826-158 |
826-158/000-016 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Weight (g) | |
---|---|---|---|---|---|---|---|---|
54.20 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | Grey | 0.92 | ||
56.36 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | Green-yellow | 0.976 |
Loading...
Conforming series | 826 | Compatible with series (Wago) | 826 | Product size (height)(mm) | 20.00 |
---|---|---|---|---|---|
Product size (length)(mm) | 1.5 | Product size (width)(mm) | 42.50 | Accessory type (serial terminals) | Terminal panel |
Industrial goods | Yes |