Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
727-105 |
727-106 |
727-107 |
727-113 |
727-114 |
727-115 |
727-116 |
727-117 |
727-155 |
727-157 |
727-158 |
727-159 |
727-160 |
727-161 |
727-163 |
727-164 |
727-165 |
727-166 |
727-167 |
727-168 |
727-169 |
727-170 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|---|
67.21 € | 25 Pieces Per Package | 1 pack | 6 Days | Pure orange | |||
67.21 € | 25 Pieces Per Package | 1 pack | 6 Days | Orange | |||
67.21 € | 25 Pieces Per Package | 1 pack | 6 Days | Orange | |||
54.20 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Grey | ||
56.36 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Atoll Blue | ||
54.20 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | White | ||
54.20 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | Light grey | ||
45.93 € | 25 Pieces Per Package | 1 pack | 6 Days | Orange | |||
78.43 € | 25 Pieces Per Package | 1 pack | 25 Days | Grey | |||
78.43 € | 25 Pieces Per Package | 1 pack | 25 Days | Grey | |||
78.43 € | 25 Pieces Per Package | 1 pack | 26 Days | Grey | |||
80.60 € | 25 Pieces Per Package | 1 pack | 26 Days | Atoll Blue | |||
80.60 € | 25 Pieces Per Package | 1 pack | 25 Days | Atoll Blue | |||
80.60 € | 25 Pieces Per Package | 1 pack | 25 Days | Atoll Blue | |||
78.43 € | 25 Pieces Per Package | 1 pack | 25 Days | White | |||
78.43 € | 25 Pieces Per Package | 1 pack | 25 Days | White | |||
78.43 € | 25 Pieces Per Package | 1 pack | 25 Days | White | |||
78.43 € | 25 Pieces Per Package | 1 pack | 25 Days | Lux white | |||
67.21 € | 25 Pieces Per Package | 1 pack | 25 Days | Light grey | |||
78.43 € | 25 Pieces Per Package | 1 pack | 25 Days | Light grey | |||
78.43 € | 25 Pieces Per Package | 1 pack | 25 Days | Light grey | |||
78.43 € | 25 Pieces Per Package | 1 pack | 25 Days | Light grey |
Loading...
Conforming series | 727 | Compatible with series (Wago) | 727 | Product size (height)(mm) | 58.3 |
---|---|---|---|---|---|
Product size (length)(mm) | 226 | Product size (width)(mm) | 7.62 | Accessory type (serial terminals) | Terminal panel |
Industrial goods | Yes |