M12 Plug, right angle (756-9211/060-000)

M12 Plug, right angle 756-9211/060-000

Click on this image to zoom in.

Click on this image to zoom in.

  • M12 Plug, right angle 756-9211/060-000
  • M12 Plug, right angle 756-9211/060-000
  • M12 Plug, right angle 756-9211/060-000

Product Details:

Manufacturer part number: 756-9211/060-000

Brand: WAGO

Price: 71.69

Delivery time: 47 Days


Technical Data:

Coding: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-9211/060-000

Part Number
756-9211/060-000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coding

71.69 €

1 47 Days A

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 125 Connection direction right angle
No. of pins (RJ) 5 Thread type connection side M12 Connection (components) Spring-loaded terminal
Connection side A (sensors/actuators) plug, right angle Connection side B (sensors/actuators) Customisable Connector standard Sensor connector
Connector type Plug Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector
Industrial goods Yes

This page is M12 Plug, right angle, part number 756-9211/060-000.
You can find the detail information about specifications and dimensions on part number 756-9211/060-000.

Variation of this product

Part Number
756-9403/060-000
756-9501/040-000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coding

71.69 €

1 47 Days B

62.73 €

1 47 Days -

Tech Support