Manufacturer part number: 895-1051
Brand: WAGO
Price: 213.16 €
Delivery time: 25 Days
Color: Transparent
Nominal current: 57 A
Nominal voltage: 750 V
Product size (depth): 160 mm
Product size (height): 65 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
895-1051
Part Number
|
---|
895-1051 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Nominal current (A) | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
213.16 € | 1 | Available | 25 Days | Transparent | 57 | 750 | 160 | 65 | 90 |
Loading...
Cross section (per pin/core)(mm²) | 2.5 | No. of leads | 5 | Connector type | Adapter, straight |
---|---|---|---|---|---|
Connector type (category) | Feeder module | Connector/ Input type A | Hook-up wire | Connector / Output type B | Ribbon cable |
Contact material | Copper alloy |
This page is Supply module 895, part number 895-1051.
You can find the detail information about specifications and dimensions on part number 895-1051.
Configure
Basic Attributes
Color
Nominal current(A)
Nominal voltage(V)
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
895-1651 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Nominal current (A) | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
218.63 € | 1 | Available | 6 Days | Black | 76 | 690 | 200 | 90 | 85 |