TOPJOB S-L-test connector module【100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-611

Part Number
2002-611
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

344.33 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Conforming series 2002 Color Grey Product size (height)(mm) 34.6
Product size (length)(mm) 5.2 Series (Wago serial terminal accessories) 2002 Stripping length(mm) 10 (max.)
Weight(g) 1.885 Accessory type Test connector module Connection (components) Spring-loaded terminal
Industrial goods Yes

This page is TOPJOB S-L-test connector module, part number 2002-611.
You can find the detail information about specifications and dimensions on part number 2002-611.

Tech Support